w
IMPORTANT NOTICE
Dear customer, As from August 2nd 2008, the wireless operations of STMicroelectronics have moved to a new company, ST-NXP Wireless. As a result, the following changes are applicable to the attached document.
Company name - STMicroelectronics NV is replaced with ST-NXP Wireless. Copyright - the copyright notice at the bottom of the last page " STMicroelectronics 200x - All rights reserved", shall now read: " ST-NXP Wireless 200x - All rights reserved". Web site - http://www.st.com is replaced with http://www.stnwireless.com Contact information - the list of sales offices is found at http://www.stnwireless.com under Contacts.
If you have any questions related to the document, please contact our nearest sales office. Thank you for your cooperation and understanding. ST-NXP Wireless
ww.stnwireless.com
STLC2593
Bluetooth EDR and RDS FM radio tuner
Data Brief
Features
WFBGA 5.0 x 7.5 x 0.8 mm lead-free/RoHS compliant 100 pins Only 1 external component required PCB footprint < 45 mm2
Bluetooth features
WFBGA100
WFBGA100
Based on Ericsson Technology Licensing Baseband Core (EBC) BluetoothTM specification compliance: V2.1 ("Lisbon") + EDR HW support for packet types ACL, SCO, eSCO Adaptive Frequency Hopping (AFH) Channel Quality Driven Data Rate (CQDDR) Power Class 2 and Power Class 1.5 (above 4 dBm) transmit power HCI H4 and enhanced H4 Transport Layer Implements Pitch-Period Error Concealment (PPEC) Fully flexible support for a wide range of WLAN and other co-existence scenarios Optimized Bluetooth and FM radio coexistence Low power consumption Ultra low power architecture with 3 different low-power levels Dual wake-up mechanism Communication interfaces: UART, SPI, PCM... ARM7TDMITM CPU On-chip RAM, on-chip ROM Supports 1.65 V to 2.85 V I/O systems Auto calibration (VCO, Filters)
FM radio features
Worldwide FM band support (76-108 MHz) RDS/RBDS processor Line-level analog FM output 2-wire and 3-wire control interface 2.7 V to 5.5 V supply voltage 32.768 kHz reference clock Digital low-IF receiver Signal strength measurement Automatic Frequency Control (AFC) Automatic Gain Control (AGC) Excellent overload immunity and adaptive noise suppression
Description
The STLC2593 combines Bluetooth and FM tuner functionality into one product and is fully optimized for mobile applications such as mobile phones, smart phones, PDAs and portable media players. The required board space has been minimized, only 1 external component is needed, power consumption levels are targeted for battery powered devices and the integration allows a cost-effective solution. The reduction of external components eases the integration of the STLC2593. Compared to its successful predecessor, the STLC2590, the STLC2593 supports the latest Bluetooth specification V2.1 ("Lisbon") + EDR and further optimizes the RF performances and cost.
January 2008
Rev 1
1/5
www.st.com
5
For further information contact your local STMicroelectronics sales office.
Overview
STLC2593
1
1.1
Overview
Bluetooth features
Based on Ericsson Technology Licensing Baseband Core (EBC) BluetoothTM specification compliance: V2.1 ("Lisbon") + EDR Point-to-point, point-to-multi-point (up to 7 slaves) and scatternet capability Suppor t ACL and SCO links Extended SCO (eSCO) links Faster connection Encryption Pause/Resume (EPR) Extended Inquiry Response (EIR) Link Supervision Time Out (LSTO) Secure simple pairing Sniff subrating Quality of Service (QoS) Packet boundary flag Erroneous data delivery
"Lisbon" features
HW support for packet types ACL: DM1, DM3, DM5, DH1, DH3, DH5, 2-DH1, 2-DH3, 2-DH5, 3-DH1, 3-DH3, 3-DH5 SCO: HV1, HV3 and DV eSCO: EV3, EV4, EV5, 2-EV3, 2-EV5, 3-EV3, 3-EV5
Adaptive Frequency Hopping (AFH) Channel Quality Driven Data Rate (CQDDR) Transmit power Power Class 2 and Power Class 1.5 (above 4 dBm) Programmable output power Power Class 1 compatible HCI H4 and enhanced H4 transport layer HCI proprietary commands (e.g. peripherals control) Single HCI command for patch/upgrade download eSCO over HCI supported
H CI
Implements Pitch-Period Error Concealment (PPEC) Fully flexible support for a wide range of WLAN and other co-existence scenarios Optimized Bluetooth and FM radio co-existence
2/5
STLC2593
Overview Low power consumption
Ultra low power architecture with 3 different low-power levels Deep Sleep modes, including Host-power saving feature Dual Wake-up mechanism: initiated by the Host or by the Bluetooth device Fast UART up to 4 MHz Flexible SPI interface up to 13 MHz PCM interface Up to 10 additional flexibly programmable GPIOs External interrupts possible through the GPIOs Fast I2C interface as master System clock input (digital or sine wave) at 9.6, 10, 13, 16, 16.8, 19.2, 26, 33.6 or 38.4 MHz Low power clock input at 32.768 kHz
Communication interfaces
Clock support
ARM7TDMITM CPU Memory organization On chip RAM, including provision for patches On chip ROM, preloaded with SW up to HCI
Ciphering support up to 128 bits key Single power supply with internal regulators for core voltage generation Suppor ts 1.65 V to 2.85 V I/O systems Auto calibration (VCO, Filters)
1.2
FM radio features
Worldwide FM band support (76-108 MHz) RDS/RBDS processor Line-level analog FM output 2-wire and 3-wire control interface 2.7 V to 5.5 V supply voltage Integrated LDO regulator allows direct connection to battery Frequency synthesizer with integrated VCO 32.768 kHz reference clock Digital low-IF receiver Signal strength measurement Automatic Frequency Control (AFC) Automatic Gain Control (AGC) Excellent overload immunity Adaptive noise suppression
3/5
Ordering information Figure 1. Block diagram
STLC2593
2
Ordering information
Table 1. Order codes
Part number E-STLC2593 E-STLC2593TR Package WFBGA100 WFBGA100 Tray Tape-on-reel Packing
3
Revision history
Table 2.
Date 22-Jan-2008
Document revision history
Revision 1 Initial release. Changes
4/5
STLC2593
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
5/5
|