STEVAL-IHM013V1
Demonstration board on low-end vacuum cleaner based on the ST7FLiteUS5 and BTB12
Data Brief
Features
AC motor speed regulation system High current protection Full bag checking Start/stop button Potentiometer (speed adjustment) LED checking Sense resistor (current sensing)
Description
This demonstration board, in terms of hardware and software, is ready to use in the development of universal motor driving based on phase angle control. This board implements a traditional design solution for a universal motor control circuit with a microcontroller as a driver. The STEVAL-IHM013V1 has been customized for vacuum cleaner applications, however it can be easily adapted for most home appliance or industrial applications based on phase angle control without speed closed loop control. The electronic driver with TRIAC and microcontroller is cost effective and easy for designers to implement. Analog solutions are being progressively replaced by microcontroller designs even in low-cost applications. The main reason of this evolution is primarily due to the possibility to of implementing a soft-start function which allows the equipment to fulfill IEC 61000-33 standard on inrush currents. Their advantages also include flexibility, using less external components and easy adaptation by simple software modifications.
STEVAL-IHM013V1
June 2008
Rev 1
1/4
www.st.com 4
For further information contact your local STMicroelectronics sales office.
Block diagram
STEVAL-IHM013V1
1
Block diagram
Figure 1.
N
CON2
1 2
Control block
+5 V
F1 10A/275V
Capacitive power supply
1 3 5 7 9
ICCDATA
J7
2 4 6 8 10
ICC clock
D1
5.6V
+5 V
3.3K R11
RESET
MAIN 230V
R9 47 / 1W
C5
D2
+
C4 470uF/16V
CLKIN
J5
J2
ICC CON
1 2
L
Flame proof resistor
J3
330NF/275AC
D1N4148
+5 V
D3
2.2k R1
CON2
LED
J1
R13 0.05/5W
1 2
MOTOR
CON2
External +5V
1 2
+5 V
C1 100nF
+5 V
U1
ST7FLITEUS5
ICCDATA
Q1
2
BTB12-600BW
R2
3
R6 100K
R8
1 Vdd
Vss 8
POT 10K
20K
47
Q2 BC847C
CLKIN 2.7k R5
2
PA5 (HS)/AIN4/CLKIN PA0(HS)/ATPWM/ICCDATA
PA4(HS)/AIN3
1
7
C2 100NF
3
4
PA1(HS)/AIN1/ICCCLK
PA3/ RESET
6
10K
R15
CLKIN
RESET
PA2(HS)/AIN2
5
ICC clock
SW PUSHBUTTON
R3 330K / 0.5W
C3 100PF
J8
1 2
C6 10PF
C7 100PF
SW 1
FULL BAG SENSOR INPUT
AM00613v1
2/4
STEVAL-IHM013V1
Revision history
2
Revision history
Table 1.
Date 04-Jun-2008
Document revision history
Revision 1 Initial release. Changes
3/4
STEVAL-IHM013V1
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
4/4
|