STi5197
Low-cost QAM demodulator and MPEG2 decoder for set-top box applications
Data brief
Features
Cable STBs can be produced with very small BOM and two-layer PCBs Active and passive low power modes Integrated voltage regulator Two package options: PBGA 23 x 23 and LFBGA 15 x 15
ITU-T J83 Annexes A/B/C, DVB-C compliant 256 QAM demodulation and FEC sub-system MPEG2 MP@ML video decoding Audio decoding (MPEG1, 2, MP3, Dolby Digital 5.1) Optional feature: BTSC stereo encoding Linux and OS21 compatible ST40 applications CPU (350 MHz) 16-bit SDR/DDR1 compatible local memory interface Multi-stream, DVR capable, transport stream processing Extensive connectivity (USB 2.0 host/ULPI, Ethernet MAC MII/RMII, DVB-CI) Advanced security features, compatible with the latest CA requirements
Resets Clocks Modes Analog out PCM I/O S/PDIF out
Description
The STi5197 integrates in a single IC, QAM demodulation, FEC, Multi-stream transport demultiplexing, an applications CPU, audio/video decode, video processing, graphics and display, advanced security, STB peripherals, audio/video DACs, digital audio/video outputs, USB 2.0 host controller/ULPI and an Ethernet MAC MII/RMII.
JTAG
STB peripherals I/O External interrupts
CPU/FPU ST40 350MHz MMU Interrupts I cache D cache Timer Debug
Clock Gen System serv
Audio I/O PCM players S/PDIF player DACs
Peripherals SSC UART GPIO P WM Infrared Smartcard ILC
System interfaces EMI SPI LMI
Flash, SFlash NOR, NAND
FDMA
Serial Flash
Blitter display
Audio decoder
SDRAM/DDR Memory
STBus Transport Security Video decoder Display Video planes Graphic planes Cursor plane Main VDP Aux VDP Deinterlacer Capture Video I/O DVOs Denc Teletext DACs VTG US B Connectivity Ethernet
LCMPEG P TI TS merger Demodulator DVB-C
Transport streams Parallel/serial in/out
Transport streams
IF in
Digital video SD in/out Analog video SD out
July 2009
Doc ID15456 Rev 2
1/10
www.st.com 10
For further information contact your local STMicroelectronics sales office.
Introduction
STi5197
1
Introduction
The STi5197 uses state of the art process technology to provide an ultra low cost, full featured, SD set-top box SOC. It is a highly integrated solution combining QAM demodulation, audio/video decoding and applications processing into a single chip, suitable for MPEG2 based Cable networks worldwide. The STi5197 provides a solution for operators to specify a range of low cost SD STBs including low cost Zappers, Interactive STBs and DVR-capable STBs, with content delivery using broadcast or broadband networks, or both (Hybrid STBs). The STi5197 is optimized for secure Pay-TV applications with integrated DVB, DES, Multi2 and ICAM descramblers and Smart Card interfaces. It also has advanced security features normally found in mid-to-high end devices to further safeguard operator and content investment. The STi5197 offers enhancements in performance, features and integration to current users of ST's MPEG2 SD family of audio/video decoders and QAM demodulators, whilst reducing cost and time-to-market for the next generation of deployments. Few external components are required to realize a complete STB solution, resulting in very low BOM cost.
Features Combines a configurable QAM demodulator with STB decoding and display functions Benefits This highly integrated SoC helps to reduce board area and manufacturing cost, allowing low-cost, small size STBs to be designed for DVB-S networks Up to 580 DMIPs superscalar performance from a single CPU core, using standard tools and operating systems (Linux, OS21) Allows dual SD decoding of MPEG2 video with PIP capability Enables connectivity to HDD for PVR systems and to Ethernet networks for IP TV and hybrid/IP STBs Low operating power consumption (<1W). Best in class, low power standby mode (0.1W). Fast resume from standby. Reduced board manufacturing costs and board size Allows low cost BOM, and safeguards boot code integrity
ST40-300 applications CPU @350MHz, 32K I cache, 32K D cache STMicroelectronics' Delta video decoding system with Blitter display Integrated USB 2.0 host, Ethernet MAC with MII/RMII, Low power process, design and architecture
Available in 15x15 package with ballout optimized for 2-layer PCBs Support for Serial Flash including secure boot.
2/10
Doc ID15456 Rev 2
STi5197
Introduction
1.1
Features summary
QAM demodulator/FEC High-performance 12-bit A/D converter suitable for direct IF architecture in all QAM (quadrature amplitude modulation) modes Demodulation and decoding of ITU-T J.83-Annexes A/B/C and DVB-C bit streams Full digital demodulation Variable symbol rates Supports 16, 32, 64, 128 and 256 point constellations Front derotator for better low symbol rate performance and relaxed tuner constraints Integrated matched filtering Robust integrated adaptive pre and post equalizer On-chip Forward Error Correction (FEC) supporting Annexes A, B and C, with ability to bypass individual blocks Two AGC outputs suitable for delayed AGC applications (sigma-delta outputs) Integrated signal quality monitors, plus lock indicator
High performance CPU for applications, middleware, drivers, audio decoding and network protocols ST40-300, dual-issue, applications CPU FPU, MMU, 32KI, 32KD 2-way set associative caches Supports OS21 and Linux operating systems
Target speed > 350 MHz delivering >580DMIPs Single, 16-bit wide, unified local memory interface Supports both SDR SDRAM up to 166 MHz and DDR1 SDRAM up to 200 MHz MPEG2 MP@ML video decoder, dual SD decoding/PIP capable Audio sub-system MPEG-1 layers I/II decoding MP3 decoding Dolby Digital 5.1 decoding and down mix to Stereo/Pro-logic Concurrent decoding of audio description Optional feature: BTSC stereo encoding PCM mixing with sample rate conversion Simultaneous audio decode and output of Dolby streams on S/PDIF IEC60958/IEC61937 digital audio output interface Integrated stereo audio DAC system Four separately configurable banks, 8/16-bits wide SRAM, peripheral, NOR Flash, NAND Flash, Burst Mode Flash support Boot from NOR or NAND Flash Support for DVB-CI module host interface High speed Dual I/O support
Programmable external memory interface
Interface to, and boot from, Serial Flash via high speed SPI interface
Doc ID15456 Rev 2
3/10
Introduction
STi5197 Graphics/Display processing High performance 2-D graphics blitter accelerator and display compositor, Link list control Multi-plane video/graphics composition with alpha blending, typical four-plane use case (background color + still plane + video plane + OSD plane), and integrated Tile RAM bandwidth saver for enhanced performance High quality horizontal and vertical reformatting and resizing, with sample rate conversion/filtering for video and graphics 8 bpp CLUT and 16 bpp true color graphics formats supported Advanced anti-flicker filtering De-interlacing SD to 480p/576p for HDMI output PAL/NTSC/SECAM encoder Encoding of CGMS, Teletext, WSS, VPS, Closed caption Macrovision 7.1D copy protection Four 10-bit video DACs, outputting RGB/CVBS/YC analog video signals High drive-capability on one of the video DACs for CVBS output without buffering 8-bit digital video output (DVO), compliant with ITU-R BT 601/656 formats 54 MHz output data rate on DVO supporting 480p/576p output over 8 bits TS reception from internal QAM demodulator External TS interface for a second stream input from external tuner/demodulator Dual internal TS from memory for network/IP stream input and DVR playback TS output for routing to DVB-CI module DVB-compliant, triple-stream transport de-multiplexing
Display output
DVR capable transport sub-system
DVB, DES, Multi2 descrambling DVR supported with HDD attachment via EIDE (PIO mode) or USB 2.0 Multi-channel flexible DMA Controller Connectivity 10/100 Ethernet MAC with MII/RMII interface to external PHY USB 2.0 Host Controller with ULPI interface to external PHY Two Smart Card Interfaces with integrated clock generation Four UARTs with Tx and Rx FIFOs Three SSCs for I²C/SPI master/slave interfaces, one of which can be dedicated for tuner control with minimum tuner disturbance Five 8-bit GPIO banks with alternate functions Infrared transmitter/receiver PWM CEC line controller All clocks generated from a single external crystal Integrated DCO for clock recovery
On-Chip STB Peripherals
System services
4/10
Doc ID15456 Rev 2
STi5197
Introduction Low power/RTC/watchdog controller JTAG/TAP interface Secure control words Code authentication JTAG interface locking DVR copy protection
Advanced security
On chip 1V (nominal) voltage regulator Two package options 23 mm x 23 mm. Full Specification 15 mm x 15 mm. No EMI. Boot from Serial Flash only
1.2
Package options
The STi5197 is available in two package options, 15 mm x 15 mm LFBGA, 0.8 mm pitch and 23 mm x 23 mm PBGA, 0.8 mm pitch. Both package types are compatible with the design of two-layer PCBs.
15 mm x 15 mm PBGA, 0.8 mm pitch
This is the main stream, low cost option which does not include the EMI interface. Both Ethernet and USB 2.0 interfaces are still available. For this option the Flash used must be Serial NOR Flash attached to the High Speed SPI interface.
23 mm x 23 mm PBGA, 0.8 mm pitch
This option should be selected if a full specification device is required, which includes the EMI. Any Flash type (Serial NOR, Parallel NOR, NAND) can be used with this package. The following features are available with this package option:
All the features as in the BGA15 mm x 15 mm package DVB-CI support NAND Flash storage EMI interfaces available, Secure Boot from any Flash (Serial, NAND or NOR) HDD attachment via EIDE
With this package, DVB-CI and Ethernet are mutually exclusive options. Table 1. Comparison table
BGA 15 mm x 15 mm (Low-cost option) No EMI, secure boot from Serial Flash USB 2.0, Ethernet (MII/RMII) No BGA 23 mm x 23 mm (Full specification option) EMI supporting Serial Flash, Parallel NOR, NAND, secure boot from any USB 2.0, Ethernet (MII/RMII), Atapi HDD Yes
Features External memory interface Connectivity DVB-CI support
Doc ID15456 Rev 2
5/10
Introduction Table 1. Comparison table (continued)
BGA 15 mm x 15 mm (Low-cost option) Parallel/serial TS in, TS out(1) Two
STi5197
Features
BGA 23 mm x 23 mm (Full specification option) Parallel/serial TS in, TS out(2) Two
Transport streams Smartcard supported HDMI support through DVO GPIO banks/UARTs Two layers PCB design optimized
Yes
Yes
5/4
5 /4
Yes Very compact STB, basic zapper, basic DVR with HDD on USB. Secure application with embedded security requiring one or two Smartcards
Yes
Applications
Consider this option if any of the following required: DVB-CI, HDD attached through EIDE, NAND Flash storage
1. Muxed with Ethernet pins. 2. Muxed with Ethernet pins.
1.3
Target applications
The following diagrams show typical applications of the STi5197. Figure 1. MPEG2 broadcast cable STB. (Basic Zapper)
IR Tx/Rx SDR or D DR
Tuner and SAW filter
Transport stream in
STi5197
LFBGA 15 x 15
C VBS
HS-SPI Smartcard
VC R
Flash
6/10
Doc ID15456 Rev 2
STi5197 Figure 2. MPEG2 dual tuner, Hybrid/DVR cable STB with HDD
Ethernet RJ45
Introduction
Ethernet PHY
Fl ash
SDR or DDRAM
IR Tx/ R x
HS-SPI
Tuner and SAW filter STV0297E
Splitter
STi5197
Tuner and SAW filter LFBGA 15 x 15 USB PHY
VCR R S 232 HDD USB 2.0 Host Smartcards
Figure 3.
MPEG2 broadcast cable STB with DVB-CI socket
IR Tx / R x
Flash
SDR or DDR AM
HS - S P I
Tuner and SAW filter PC Card socket
Transport stream in
STi5197
USB PHY
BGA 23 x 23
VCR R S 232 USB 2.0 Host Smartcards
Doc ID15456 Rev 2
7/10
Ordering information Figure 4.
STi5197 MPEG2 interactive cable STB with embedded DOCSIS cable modem
E t h er n e t RJ 4 5
E t h e r ne t PH Y
Flash
SDR or D DRA M
IR Tx/Rx
HS - S P I
Tuner and SAW filter Diplexer and splitter Tuner and SAW filter BGA 15 x 15 S DRA M S T V 01 30 + S T V 04 98
STi5197
USB PHY
VC R R S 2 32 Sm a r t cards USB 2.0 Host
2
Ordering information
Table 2. Ordering information
Packaging LFBGA 15 x 15 mm PBGA 23 x 23 mm Description Development version. Development version, all options.
Order code STi5197ZBB STi5197ZYB
8/10
Doc ID15456 Rev 2
STi5197
Revision history
3
Revision history
Table 3.
Da te 05-Mar-2009 30-Jul-2009
Document revision history
Revision 1 2 Initial release Order codes updated. Corporate template 3.1 applied. New cover graphic applied. Table 1 amended. Features/benefits added to page 2. Removed TSMF references. Changes
Doc ID15456 Rev 2
9/10
STi5197
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2009 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Philippines - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
10/10
Doc ID15456 Rev 2
|