Products
Datasheets | Power Management | AC-DC Conversion | Resonant and Quasi-Resonant Controllers

High-voltage resonant controller

Datasheet
Format: PDF(633 kb) Last Updated: 22/09/2008 Pages: 36

Untitled Document


Related Application Notes
An introduction to LLC resonant half-bridge converter
LLC resonant half-bridge converter design guideline
Reference design: high performance, L6599-based HB-LLC adapter with PFC for laptop computers
Reference design: wide range 200W L6599-based HB LLC resonant converter for LCD TV & flat panels
Reference design: wide range 400W (+200V@1.6A / +75V@1A) L6599-based HB LLC resonant converter
Wide range 400W L6599-based HB LLC resonant converter for PDP application
Related Data Briefs
Resonant LCC 90 W notebook power adapter based on the L6599 and STP12NM50N
Related Press Releases
STMicroelectronics Introduces New Generation High-Voltage Integrated Circuit for Resonant Half-Bridge Topology