STCD1020, STCD1030, STCD1040
Multi-channel clock distribution circuit
Features
2, 3 or 4 outputs buffered clock distribution Single-ended sine wave or square wave clock input and output Individual clock enable for each output Lower fan-out on clock source No AC coupling capacitor needed at the input Ultra-low phase noise and standby current 2.5 V to 3.6 V supply voltage(a) 10 pF typical load driving capability Available in TDFN packages STCD1020 - 8-lead (2 mm x 2 mm) STCD1030 - 10-lead (2 mm x 2.5 mm) STCD1040 - 12-lead (2 mm x 3 mm) Operational temperature : 40C to 85C
TDFN (8, 10 or 12 lead)
Description
The STCD1020, STCD1030 and STCD1040 are 2, 3 or 4 outputs unity gain clock distribution circuits, which are used to provide a common frequency clock to multi-mode mobile RF applications. It can also be used for those baseband peripheral applications in a mobile phone such as WLAN, Bluetooth, GPS and DVBH as a clock reference. The STCD1020, STCD1030 and STCD1040 isolate each device driven by their clock outputs and minimize interference between the devices. Each of the clock buffers can be disabled to lower the power consumption if the connected device does not need the clock. The STCD1020, STCD1030 and STCD1040 accept commonly used mobile master clock frequencies ranging from 10 MHz to 52 MHz. The STCD1020, STCD1030 and STCD1040 are available in 2 mm x 2 mm 8-lead, 2 mm x 2.5 mm 10-lead and 2 mm x 3 mm 12-lead TDFN packages and can be operated with a single 2.8 V (or 1.8 V) supply. The operational temperature is 40C to +85C.
Applications
Multi-mode RF clock reference Baseband peripheral devices clock reference
a. For the 1.65 to 2.75 V version, please contact local ST sales office
Table 1.
Device summary
Operating temperature range Channel 2 3 4 Supply 2.8 V 2.8 V 2.8 V Package TDFN8 TDFN10 TDFN12
Order code STCD1020RDG6E STCD1030RDH6E STCD1040RDM6F
40C to 85C 40C to 85C 40C to 85C
May 2008
Rev 4
1/40
www.st.com 1
Contents
STCD1020, STCD1030, STCD1040
Contents
1 2 3 Device overview . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Device operation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 Application information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11
3.1 3.2 Typical applications . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Connection of the source clock to MCLK . . . . . . . . . . . . . . . . . . . . . . . . . 12
4 5 6 7 8 9
Maximum rating . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 DC and AC parameters . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 Typical operating characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Part numbering . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 38 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39
2/40
STCD1020, STCD1030, STCD1040
List of tables
List of tables
Table 1. Table 2. Table 3. Table 4. Table 5. Table 6. Table 7. Table 8. Table 9. Table 10. Table 11. Table 12. Table 13. Table 14. Device summary . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1 Pin names and functions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Truth table for enable signals (EN 1-4) and output clocks (CLK1-4) . . . . . . . . . . . . . . . . . 10 Absolute maximum ratings (1.8 V supply) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Absolute maximum ratings (2.8 V supply) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Operating and AC measurement conditions (1.8 V supply) . . . . . . . . . . . . . . . . . . . . . . . . 15 DC and AC characteristics (1.8 V supply) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 Operating and AC measurement conditions (2.8 V supply) . . . . . . . . . . . . . . . . . . . . . . . . 16 DC and AC characteristics (2.8 V supply) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 TDFN - 8-lead (2 x 2 mm) package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 33 TDFN - 10-lead (2 x 2.5 mm) package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . 35 TDFN - 12-lead (2 x 3 mm) package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . 37 Ordering information scheme . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 38 Document revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39
3/40
List of figures
STCD1020, STCD1030, STCD1040
List of figures
Figure 1. Figure 2. Figure 3. Figure 4. Figure 5. Figure 6. Figure 7. Figure 8. Figure 9. Figure 10. Figure 11. Figure 12. Figure 13. Figure 14. Figure 15. Figure 16. Figure 17. Figure 18. Figure 19. Figure 20. Figure 21. Figure 22. Figure 23. Figure 24. Figure 25. Figure 26. Figure 27. Figure 28. Figure 29. Logic diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Connections diagram (STCD1020, 2-channel) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Connections diagram (STCD1030, 3-channel) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Connections diagram (STCD1040, 4-channel) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Hardware hookup . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Typical application circuit using STCD1040 for RF ends of TD-SCDMA/GSM dual mode mobile phone . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Typical application circuit using STCD1040 for baseband peripherals in mobile phone . . 12 Direct connection of the source clock . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Connection of the DC-CUT capacitor and bias. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13 Quiescent current (IQ) vs. supply voltage (VCC) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, no master clock input) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Quiescent current (IQ) vs. temperature (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, Cload = 30 pF, no master clock input) . . . . . . . . . . . . . . . . . . . . . 18 Standy current (ISB) vs. supply voltage (VCC) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=0, no master clock input) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 19 Active current (IACT) vs. supply voltage (VCC) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input from TCXO) . . . . . . . . . . 19 Active current (IACT) vs. master clock input voltage level (Vpp) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input) . . . . . . . . . . . . . . . . . . . . 20 Active current (IACT) vs. input frequency (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, master clock input Vpp = 1 V) . . . . . . . . . . . . . . . . . . . . . . . . . . 20 STCD10x0 recovery time from standby to active (STCD1040, 2.8 V version, EN2=EN3=EN4=0, measure CLK1 when EN1 from 0 to 1) . . . . . . . . . . . . . . . . . . . . . . . . 21 STCD10x0 buffer recovery time from off to on (STCD1040, 2.8 V version, EN2=EN3=EN4=1, measure CLK1 when EN1 from 0 to 1) . . . . . . . . . . . . . . . . . . . . . . . . 21 Sine wave input clock vs. output clock (STCD1040, 2.8 V version, 26 MHz sine wave master clock input from TCXO) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22 Rise and fall time for square wave output (STCD1040, 2.8 V, 10 MHz square wave master clock input, Cload = 20 pF) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22 Input clock phase noise (STCD1040, 2.8 V version, 26 MHz master clock input from TCXO) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 Output clock phase noise (STCD1040, 2.8V version, this phase noise includes the additive phase noise from TCXO and STCD1040) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 Clock bandwidth (STCD1040, 2.8 V version, Cload = 10 pF) . . . . . . . . . . . . . . . . . . . . . . . 24 Quiescent current (IQ) vs. supply voltage (VCC) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, no master clock input) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 24 Quiescent current (IQ) vs. temperature (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, Cload = 30 pF, no master clock input) . . . . . . . . . . . . . . . . . . . . 25 Standby current (ISB) vs. supply voltage (VCC) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=0, no master clock input) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Active current (IACT) vs. supply voltage (VCC) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input from TCXO) . . . . . . . . . . 26 Active current (IACT) vs. master clock input voltage level (Vpp) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input) . . . . . . . . . . . . . . . . . . . . 26 Active current (IACT) vs. input frequency (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, master clock input Vpp=1 V) . . . . . . . . . . . . . . . . . . . . . . . . . . . 27
4/40
STCD1020, STCD1030, STCD1040 Figure 30. Figure 31. Figure 32. Figure 33. Figure 34. Figure 35. Figure 36. Figure 37. Figure 38. Figure 39.
List of figures
STCD10x0 recovery time from standby to active (STCD1040, 1.8 V version, EN2=EN3=EN4=0, measure CLK1 when EN1 from 0 to 1) . . . . . . . . . . . . . . . . . . . . . . . . 27 STCD10x0 buffer recovery time from off to on (STCD1040, 1.8 V version, EN2 =EN3=EN4=1, measure CLK1 when EN1 from 0 to 1). . . . . . . . . . . . . . . . . . . . . . . . 28 Sine wave input clock vs. output clock (STCD1040, 1.8 V version, 26 MHz sine wave master clock input from TCXO) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 28 Rise and fall time for square wave output (STCD1040, 1.8 V version, 10MHz square wave master clock input, Cload = 20 pF). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29 Input clock phase noise (STCD1040, 1.8 V version, 26 MHz master clock input from TCXO) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29 Output clock phase noise (STCD1040, 1.8 V version, this phase noise includes the additive phase noise from TCXO and STCD1040) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 Clock bandwidth (STCD1040, 1.8 V version, Cload = 10 pF) . . . . . . . . . . . . . . . . . . . . . . . 30 TDFN - 8-lead, 2 x 2 mm package outline . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32 TDFN - 10-lead, 2 x 2.5 mm package outline . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 TDFN - 12-lead, 2 x 3 mm package outline . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36
5/40
Device overview
STCD1020, STCD1030, STCD1040
1
Device overview
Figure 1. Logic diagram
V CC
MCLK EN1 EN2 EN3 EN4 STCD1040 Clock distribution
CLK1 CLK2 CLK3 CLK4
GND
ai13948
Note:
No EN3, EN4, CLK3 nor CLK4 for STCD1020 and no EN4 nor CLK4 for STCD1030. Figure 2. Connections diagram (STCD1020, 2-channel)
V CC MCLK EN1 EN2
1 2 STCD1020
8 7
GND NC
3 4
TDFN8
6 5
CLK1 CLK2
ai13949
6/40
STCD1020, STCD1030, STCD1040 Figure 3. Connections diagram (STCD1030, 3-channel)
Device overview
VCC
1 2
10 9 8
GND NC
MCLK EN1
STCK1030 TDFN10
3 4 5
CLK1 CLK2 CLK3
EN2 EN3
7 6
ai13950
Figure 4.
Connections diagram (STCD1040, 4-channel)
V CC MCLK
1
2 STCD1040
12 11
GND NC
EN1 EN2 EN3 EN4
3 4 5 6 TDFN12
10 9 8 7
CLK1 CLK2 CLK3 CLK4
ai13951
7/40
Device overview
STCD1020, STCD1030, STCD1040
Table 2.
Pin names and functions
Pin Type Output Input Input Supply Supply Function Clock output channel #1, #2, #3, #4. A 0.001 F DC cut capacitor needed outside. Clock output channel #1, #2, #3, #4 enable, active high Master clock input Supply voltage. Bypass to GND with a 0.1 F capacitor. Supply ground Not connected
CLK1, CLK2, CLK3, CLK4 EN1, EN2, EN3, EN4 MCLK VCC GND NC
Figure 5.
Block diagram
VCC
STCD1040
4
EN4 CLK4 EN3
3
CLK3 EN2
MCLK
2
CLK2 EN1
1
CLK1
GND
ai13952
8/40
STCD1020, STCD1030, STCD1040 Figure 6. Hardware hookup
VCC
Device overview
Clock enable control
VCC STCD1040 Master Clock input MCLK EN4 CLK4 EN3 CLK3 EN2 CLK2 EN1 CLK1 Clock #4 output Clock #3 output Clock #2 output Clock #1 output
GND
ai13953
9/40
Device operation
STCD1020, STCD1030, STCD1040
2
Device operation
The STCD1020, STCD1030 and STCD1040 are 2, 3 or 4 buffered unity gain clock distribution circuits. They accept the clock input from an external clock source and send 2, 3 or 4 buffered outputs to different devices. Each clock output of the STCD1020, STCD1030 and STCD1040 can be enabled for the device connected to it. If the device connected is in standby and does not require a clock, the buffer can be disabled to save power consumption. If all the devices connected are in standby, the STCD1020, STCD1030 and STCD1040 will also be put into standby mode for further power consumption saving. The enable signals and output clock signals truth table are given in Table 3. The input DC cut capacitor is embedded in STCD1020, STCD1030 and STCD1040. A capacitor outside is needed for each of the clock outputs. The STCD1020, STCD1030 and STCD1040 are internally biased at 1/2 VCC DC voltage level at the outputs. Table 3.
EN1 0 1 1 ... 1
Truth table for enable signals (EN 1-4) and output clocks (CLK1-4)
EN2 0 0 1 ... 1 EN3 0 0 0 ... 1 EN4 0 0 0 ... 1 CLK1 NO CLOCK CLOCK CLOCK ... CLOCK CLK2 NO CLOCK NO CLOCK CLOCK ... CLOCK CLK3 NO CLOCK NO CLOCK NO CLOCK ... CLOCK CLK4 NO CLOCK NO CLOCK NO CLOCK ... CLOCK
Note:
"0" means logic low and "1" means logic high. When NO CLOCK outputs, the CLKx pins stay at High Impedance.
10/40
STCD1020, STCD1030, STCD1040
Application information
3
3.1
Application information
Typical applications
The STCD1020, STCD1030 and STCD1040 distribute a source clock (for example, from VCTCXO) to 2, 3 or 4 channel outputs. The typical application circuits using STCD1040 are shown in Figure 7 and Figure 8 below. In Figure 7, the clock from VCTCXO is distributed to the TD-SCDMA transmitter and receiver and GSM transceiver separately. In Figure 8, the buffer #4 output is fed into the Bluetooth system. In order to allow minimum power consumption, a Bluetooth system always has a clock request feature. If the Bluetooth system does not require the clock, the clock request will disable the clock output. The enable pins can also be connected to logic high to let the channel output always on. If the channels of STCD1020, STCD1030 and STCD1040 are not used in the application, the enable pins of the channels should be connected to ground on PCB. Figure 7. Typical application circuit using STCD1040 for RF ends of TDSCDMA/GSM dual mode mobile phone
VCC
Mode selection
VCC VCTCXO STCD1040 EN4 CLK4 EN3 CLK3 MCLK EN2 CLK2 EN1 CLK1
GSM transceiver TD-SCDMA transmitter
TD-SCDMA receiver
GND
ai13954
11/40
Application information Figure 8.
STCD1020, STCD1030, STCD1040 Typical application circuit using STCD1040 for baseband peripherals in mobile phone
VCC
BT_External_Req
Internal_Req
VCC VCTCXO STCD1040 EN4 CLK4 MCLK EN3 CLK3 EN2 CLK2 EN1 CLK1
Bluetooth
WLAN
GPS
GND
Other device
ai13955
3.2
Connection of the source clock to MCLK
If the output of the clock source voltage level is within the supply rails of the STCD1020, STCD1030 and STCD1040, the output of the source clock should be connected directly to the MCLK of the clock distribution circuits. This is described in Figure 9. The direct connection of the source clock is the common case and a DC-CUT capacitor is saved on PCB. Figure 9. Direct connection of the source clock
VCC
OUT VCTCXO
MCLK
STCD1020 STCD1030 STCD1040
ai13956
Note:
The input clock voltage level of the STCD1020, STCD1030, and STCD1040 cannot exceed the supply rails when it is directly connected to the source clock. If it is needed to connect a source clock with the voltage level exceeds the supply rails of the clock distribution circuits, the user needs to connect a DC-CUT capacitor serially as shown in Figure 10. A voltage divider formed by a resistor string is also needed to set a proper DC bias for the clock input
12/40
STCD1020, STCD1030, STCD1040
Application information
of the STCD1020, STCD1030 and STCD1040. The proper DC voltage is around half of the supply. The connection of the DC-CUT capacitor and bias for the STCD1020, STCD1030 and STCD1040 is only needed when the output of VCTCXO voltage level exceeds the supply of the clock distribution circuit (see Figure 10). Figure 10. Connection of the DC-CUT capacitor and bias
VCC
R1 0.1F
VCTCXO
OUT
MCLK R2
DC-CUT
STCD1020 STCD1030 STCD1040
ai13957
13/40
Maximum rating
STCD1020, STCD1030, STCD1040
4
Maximum rating
Stressing the device above the rating listed in the "Absolute maximum ratings" table may cause permanent damage to the device. These are stress ratings only and operation of the device at these or any other conditions above those indicated in the Operating sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability. Refer also to the STMicroelectronics SURE Program and other relevant quality documents. Table 4.
Symbol TSTG TSLD TJ VCC VIN VEN
(1)
Absolute maximum ratings (1.8 V supply)
Parameter Storage temperature (VCC off) Lead solder temperature for 10 seconds Maximum junction temperature Supply voltage Input voltage level Voltage on enable pins TDFN8 Value -55 to 150 260 150 -0.3 to 3.6 -0.3 to 3.6 -0.3 to 3.6 149.0 136.6 132.4 Unit
C C C
V V V
JA
Thermal resistance (junction to ambient)
TDFN10 TDFN12
C/W C/W C/W
1. Reflow at peak temperature of 255C to 260C for < 30 seconds (total thermal budget not to exceed 180C for between 90 to 150 seconds).
Table 5.
Symbol TSTG TSLD(1) TJ VCC VIN VEN
Absolute maximum ratings (2.8 V supply)
Parameter Storage temperature (VCC off) Lead solder temperature for 10 seconds Maximum junction temperature Supply voltage Input voltage level Voltage on enable pins TDFN8 Value -55 to 150 260 150 -0.3 to 6 -0.3 to 6 -0.3 to 6 149.0 136.6 132.4 Unit
C C C
V V V
JA
Thermal resistance (junction to ambient)
TDFN10 TDFN12
C/W C/W C/W
1. Reflow at peak temperature of 255C to 260C for < 30 seconds (total thermal budget not to exceed 180C for between 90 to 150 seconds).
14/40
STCD1020, STCD1030, STCD1040
DC and AC parameters
5
DC and AC parameters
This section summarizes the operating measurement conditions, and the DC and AC characteristics of the device. The parameters in the DC and AC characteristics tables that follow are derived from tests performed under the measurement conditions summarized in Table 6. Designers should check that the operating conditions in their circuit match the operating conditions when relying on the quoted parameters.
Table 6.
Operating and AC measurement conditions (1.8 V supply)
Parameter Condition 1.65 to 2.75 0 to VCC 0 to VCC -40 to +85 Unit V V V
VCC supply Output clock voltage (CLK1...CLK4) Device enable voltage (EN1...EN4) Ambient operating temperature (TA)
C
Table 7.
Symbol fMCLK VCC Vin Vout
DC and AC characteristics (1.8 V supply)
Parameter Master clock (eg. from VCTCXO) Supply voltage Input clock voltage level(2) Output gain level
(3)
Condition(1) Sine wave/square wave
Min 10 1.65 0.75
Typ 26 1.8 1 -0.5 1.6 2.0 2.6 1.7 2.2
Max 52 2.75
Unit MHz V Vpp dB
CL = 10 pF 2 buffers version
-1.5
2.6 3.3 4 mA
IQ
Quiescent
current(4)
3 buffers version 4 buffers version 1 channel enabled
IACT
Active current(5)
2 channels enabled 3 channels enabled 4 channels enabled
mA 2.7 3.2 1 >100 3 2 52 1.2 0.6 4 5 A k pF ns MHz V V
ISB RIN CIN tr/f BW VENH VENL
Standby current Input resistance Input capacitance Rise/fall time(6) Signal bandwidth(3) Enable voltage high(7) Enable voltage low(7)
All buffers disabled At DC level f = 26 MHz Vin = 1 Vpp, CL = 10 pF Square wave input/output Vin = 1 Vpp, 1 dB, CL = 10 pF Sine wave input/output EN1~EN4 EN1~EN4
15/40
DC and AC parameters Table 7.
Symbol
STCD1020, STCD1030, STCD1040
DC and AC characteristics (1.8 V supply)
Parameter Condition(1) at 1 kHz offset Min Typ -135 -145 -150 20 50 10 10 20 s s pF k dBc/ Hz Max Unit
PN
Additive phase
noise(3)(8)
at 10 kHz offset at 100 kHz offset
tRECB tRECC CL RL
Buffer recovery time from off to on STCD10x0 active recovery time from standby to active Capacitive load for each channel Resistive load for each channel
STCD10x0 active
1. Valid for ambient operating temperature: TA = -40C to 85C; VCC = 1.65 V to 2.75 V; typical TA = 25C; Load capacitance = 10 pF (except where noted). 2. Clock input voltage level should not exceed supply rails.
3. Simulated and determined via design and NOT 100% tested. 4. The quiescent current is measured when the enable pins are active, but without input master clock signal (fmclk = 0 Hz). 5. The active current is dependent on the master clock input Vpp and frequency and the capacitive load condition. The typical test condition is 26 MHz sine wave with 1 Vpp master clock input, CL = 10 pF. 6. The rise time is measured when clock edge transfers from 10% VCC to 90% VCC. The fall time is measured when clock edge transfers from 90% VCC to 10% VCC. 7. Other test results are under test condition VENH = 1.8 V and VENL = 0 V. 8. Guaranteed with the supply noise of 30 Vrms from 300 Hz to 50 kHz.
Table 8.
Operating and AC measurement conditions (2.8 V supply)
Parameter Condition 2.5 to 3.6 0 to VCC 0 to VCC -40 to +85 Unit V V V
VCC supply Output clock voltage (CLK1...CLK4) Device enable voltage (EN1...EN4) Ambient operating temperature (TA)
C
Table 9.
Symbol fMCLK VCC Vin Vout
DC and AC characteristics (2.8 V supply)
Parameter Master clock (eg. from VCTCXO) Supply voltage Input clock voltage Output gain level(3) level(2) CL = 10 pF 2 buffers version Condition(1) Sine wave/square wave Min 10 2.5 0.75 -1.5 Typ 26 2.8 1 -0.5 1.7 2.2 2.8 2.6 3.3 4 mA Max 52 3.6 Unit MHz V Vpp dB
IQ
Quiescent current
(4)
3 buffers version 4 buffers version
16/40
STCD1020, STCD1030, STCD1040 Table 9.
Symbol
DC and AC parameters
DC and AC characteristics (2.8 V supply) (continued)
Parameter Condition(1) 1 channel enabled Min Typ 1.8 2.3 mA 3 channels enabled 4 channels enabled 2.85 3.4 1 >100 3 2 52 1.2 0.6 -135 -145 -150 20 50 10 10 20 s s pF k dBc/ Hz 4 5 A k pF ns MHz V V Max Unit
IACT
Active current(5)
2 channels enabled
ISB RIN CIN tr/f BW VENH VENL
Standby current Input resistance Input capacitance Rise/fall times(6) Signal bandwidth(3) Enable voltage high(7) Enable voltage low(7)
All buffers disabled At DC level f = 26 MHz Vin = 1Vpp, CL = 10 pF Square wave input/output Vin =1 Vpp, -1dB, CL = 10 pF Sine wave input/output EN1~EN4 EN1~EN4 at 1 kHz offset
PN
Additive phase noise(3)(8)
at 10 kHz offset at 100 kHz offset
tRECB tRECC CL RL
Buffer recovery time from off to on STCD10x0 active recovery time from standby to active Capacitive load for each channel Resistive load for each channel
STCD10x0 active
1. Valid for ambient operating temperature: TA = -40C to 85C; VCC = 2.5 V to 3.6 V; typical TA = 25C; Load capacitance = 10 pF (except where noted). 2. Clock input voltage level should not exceed supply rails.
3. Simulated and determined via design and NOT 100% tested. 4. The quiescent current is measured when the enable pins are active, but without input master clock signal (fMCLK = 0 Hz). 5. The active current is dependent on the master clock input Vpp and frequency and the capacitive load condition. The typical test condition is 26 MHz sine wave with 1 Vpp master clock input, CL = 10 pF. 6. The rise time is measured when clock edge transfers from 10% VCC to 90% VCC. The fall time is measured when clock edge transfers from 90% VCC to 10% VCC. 7. Other test results are under test condition VENH = 1.8 V and VENL = 0 V. 8. Guaranteed with the supply noise of 30 Vrms from 300 Hz to 50 kHz.
17/40
Typical operating characteristics
STCD1020, STCD1030, STCD1040
6
Typical operating characteristics
Typical operating characteristics of STCD1040 are VCC = 2.8 V; TA = 25C; load capacitance = 10 pF, 26 MHz TCXO ENE3127B from NDK (except where noted). Figure 11. Quiescent current (IQ) vs. supply voltage (VCC) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, no master clock input)
Quiescent current vs. Supply voltage
3.1 Quiescent current (mA) 3 2.9 2.8 2.7 2.6 2.5 2.4
3 3. 4 2. 4 2. 6 2. 8 3. 6 3. 2
10pF 20pF 30pF
Supply voltage (V)
Figure 12. Quiescent current (IQ) vs. temperature (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, Cload = 30 pF, no master clock input)
Quiescent current vs. Temperature 3.2 3 2.8 2.6 2.4 2.2 2 -50 -30 -10 10 30 50 70 90
Quiescent current (mA)
Temperature (C)
18/40
STCD1020, STCD1030, STCD1040
Typical operating characteristics
Figure 13. Standy current (ISB) vs. supply voltage (VCC) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=0, no master clock input)
Standby current vs. Supply voltage 1 Standby current (A) 0.5 0 -0.5 -1 2.4 2.5 2.6 2.7 2.8 2.9 3 3.1 3.2 3.3 3.4 3.5 3.6 3.7 Supply voltage (V)
Figure 14. Active current (IACT) vs. supply voltage (VCC) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input from TCXO)
Active current vs. Supply voltage
6 Active current (mA)
4 10pF 20pF 30pF 0 2.4 2.5 2.6 2.7 2.8 2.9 3 3.1 3.2 3.3 3.4 3.5 3.6 3.7 Supply voltage (V)
2
19/40
Typical operating characteristics
STCD1020, STCD1030, STCD1040
Figure 15. Active current (IACT) vs. master clock input voltage level (Vpp) (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input)
Active current vs. Master clock voltage level
6 Active current (mA) 5 4 3 2 1 0
0. 7 0. 8 1 1. 1 1. 2 1. 3 0. 9
10pF 20pF 30pF
Master clock voltage level Vpp(V)
Figure 16. Active current (IACT) vs. input frequency (STCD1040, 2.8 V version, EN1=EN2=EN3=EN4=1, master clock input Vpp = 1 V)
Active current vs. Input frequency 10 Active current (mA) 8 6 4 2 0 Frequency (MHZ) 10pF 20pF 30pF 1 5 10 15 20 25 30 35 40 45 50 55 60 65 70 75 80
20/40
STCD1020, STCD1030, STCD1040
Typical operating characteristics
Figure 17. STCD10x0 recovery time from standby to active (STCD1040, 2.8 V version, EN2=EN3=EN4=0, measure CLK1 when EN1 from 0 to 1)
Figure 18. STCD10x0 buffer recovery time from off to on (STCD1040, 2.8 V version, EN2=EN3=EN4=1, measure CLK1 when EN1 from 0 to 1)
21/40
Typical operating characteristics
STCD1020, STCD1030, STCD1040
Figure 19. Sine wave input clock vs. output clock (STCD1040, 2.8 V version, 26 MHz sine wave master clock input from TCXO)
Figure 20. Rise and fall time for square wave output (STCD1040, 2.8 V, 10 MHz square wave master clock input, Cload = 20 pF)
22/40
STCD1020, STCD1030, STCD1040
Typical operating characteristics
Figure 21. Input clock phase noise (STCD1040, 2.8 V version, 26 MHz master clock input from TCXO)
Figure 22. Output clock phase noise (STCD1040, 2.8V version, this phase noise includes the additive phase noise from TCXO and STCD1040)
23/40
Typical operating characteristics
STCD1020, STCD1030, STCD1040
Figure 23. Clock bandwidth (STCD1040, 2.8 V version, Cload = 10 pF)
Clock bandwidth 0.00 -1.00 -2.00 -3.00 -4.00 -5.00 -6.00 -7.00 -8.00 0 1 10 Input frequency (MHz) 100
Figure 24. Quiescent current (IQ) vs. supply voltage (VCC) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, no master clock input)
Output gain (dB)
Quiescent current vs. Supply voltage
3 Quiescent current (mA) 2.8 2.6 2.4 10pF 2.2 2
1. 9 2. 3 2. 7 1. 5 1. 7 2. 1 2. 5
20pF 30pF
Supply voltage (V)
24/40
STCD1020, STCD1030, STCD1040
Typical operating characteristics
Figure 25. Quiescent current (IQ) vs. temperature (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, Cload = 30 pF, no master clock input)
Quiescent current vs. Temperature 2.9 2.7 2.5 2.3 2.1 1.9 1.7 1.5 -50 -30 -10 10 30 50 70 90
Quiescent current (mA)
Temperature (C)
Figure 26. Standby current (ISB) vs. supply voltage (VCC) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=0, no master clock input)
Standby current vs. Supply voltage 1 Standby current (A) 0.5 0 -0.5 -1
1. 7 1. 5 1. 9 2. 1 2. 5 2. 3 2. 7
Supply voltage (V)
25/40
Typical operating characteristics
STCD1020, STCD1030, STCD1040
Figure 27. Active current (IACT) vs. supply voltage (VCC) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input from TCXO)
Active current vs. Supply voltage
6 Active current (mA)
4 10pF 20pF 0 30pF 1.5 1.6 1.7 1.8 1.9 2 2.1 2.2 2.3 2.4 2.5 2.6 2.7 2.8 Supply voltage (V)
2
Figure 28. Active current (IACT) vs. master clock input voltage level (Vpp) (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, 26 MHz sine wave master clock input)
Active current vs. Master clock voltage level
6 Active current (mA) 5 4 3 2 1 0
0. 7 0. 8 0. 9 1 1. 1 1. 2 1. 3
10pF 20pF 30pF
Master clock voltage level Vpp(V)
26/40
STCD1020, STCD1030, STCD1040
Typical operating characteristics
Figure 29. Active current (IACT) vs. input frequency (STCD1040, 1.8 V version, EN1=EN2=EN3=EN4=1, master clock input Vpp=1 V)
Active current vs. Input frequency 12 Active current (mA) 10 8 6 4 2 0
1 5
10pF 20pF 30pF
10 15 20 25 30 35 40 45 50 55 60 65 70 75 80
Frequency (MHZ)
Figure 30. STCD10x0 recovery time from standby to active (STCD1040, 1.8 V version, EN2=EN3=EN4=0, measure CLK1 when EN1 from 0 to 1)
27/40
Typical operating characteristics
STCD1020, STCD1030, STCD1040
Figure 31. STCD10x0 buffer recovery time from off to on (STCD1040, 1.8 V version, EN2 =EN3=EN4=1, measure CLK1 when EN1 from 0 to 1)
Figure 32. Sine wave input clock vs. output clock (STCD1040, 1.8 V version, 26 MHz sine wave master clock input from TCXO)
28/40
STCD1020, STCD1030, STCD1040
Typical operating characteristics
Figure 33. Rise and fall time for square wave output (STCD1040, 1.8 V version, 10MHz square wave master clock input, Cload = 20 pF)
Figure 34. Input clock phase noise (STCD1040, 1.8 V version, 26 MHz master clock input from TCXO)
29/40
Typical operating characteristics
STCD1020, STCD1030, STCD1040
Figure 35. Output clock phase noise (STCD1040, 1.8 V version, this phase noise includes the additive phase noise from TCXO and STCD1040)
Figure 36. Clock bandwidth (STCD1040, 1.8 V version, Cload = 10 pF)
Clock bandwidth 0 -0.5 -1 -1.5 -2 -2.5 -3 -3.5 0
Output gain(db)
1
10 Input frequency(MHz)
100
30/40
STCD1020, STCD1030, STCD1040
Package mechanical data
7
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect. The category of second Level Interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com.
31/40
Package mechanical data
STCD1020, STCD1030, STCD1040
Figure 37. TDFN - 8-lead, 2 x 2 mm package outline
D
A
B
PIN 1 INDEX AREA
0.10 C 2x
0.10 C 2x TOP VIEW 0.10 C
A1
E
A
C
SEATING PLANE
SIDE VIEW
0.08 C e
PIN 1 INDEX AREA
b
1 4
0 .1 0
CAB
Pi n#1 ID
8
BOTTOM VIEW
5
L
TDFN-8L
32/40
STCD1020, STCD1030, STCD1040
Package mechanical data
Table 10.
Symbol
TDFN - 8-lead (2 x 2 mm) package mechanical data
mm Min. Typ. 0.75 0.02 0.20 2.00 BSC 2.00 BSC 0.50 0.45 0.55 0.65 0.018 Max. 0.80 0.05 0.25 Min. 0.028 0.000 0.006 inches Typ. 0.030 0.001 0.008 0.079 BSC 0.079 BSC 0.020 0.022 0.026 Max. 0.031 0.002 0.010
A A1 b D E e L
0.70 0.00 0.15
33/40
Package mechanical data
STCD1020, STCD1030, STCD1040
Figure 38. TDFN - 10-lead, 2 x 2.5 mm package outline
D
A
B
PIN 1 INDEX AREA
0. 10 C 2x
0.10 C 2x TOP VIEW 0.10 C
A
A1
SEATING PLANE SIDE VIEW
0.08 C
e
PIN 1 INDEX AREA
b 0.10 CAB
Pin#1 ID
BOTTOM VIEW
L
E
TDFN-10L
34/40
STCD1020, STCD1030, STCD1040
Package mechanical data
Table 11.
Symbol
TDFN - 10-lead (2 x 2.5 mm) package mechanical data
mm Min. Typ. 0.75 0.02 0.20 2.50 BSC 2.00 BSC 0.50 0.45 0.55 0.65 0.018 Max. 0.80 0.05 0.25 Min. 0.028 0.000 0.006 inches Typ. 0.030 0.001 0.008 0.098 BSC 0.079 BSC 0.020 0.022 0.026 Max. 0.031 0.002 0.010
A A1 b D E e L
0.70 0.00 0.15
35/40
Package mechanical data
STCD1020, STCD1030, STCD1040
Figure 39. TDFN - 12-lead, 2 x 3 mm package outline
D
A
B
INDEX AREA (D/2xE/2)
E
0.10 C 2x
0.10 C TOP VIEW 0.10 C
A1
C
SEATING PLANE
A
0.08 C
SIDE VIEW
e b
1 6
0.10
CAB
PIN#1 ID INDEX AREA (D/2xE/2)
L
12 7
BOTTOM VIEW
TDFN-12L
36/40
STCD1020, STCD1030, STCD1040
Package mechanical data
Table 12.
Symbol
TDFN - 12-lead (2 x 3 mm) package mechanical data
mm Min. Typ. 0.75 0.02 0.20 3.00 BSC 2.00 BSC 0.50 0.45 0.55 0.65 0.018 Max. 0.80 0.05 0.25 Min. 0.028 0.000 0.006 inches Typ. 0.030 0.001 0.008 0.118 0.079 0.020 0.022 0.026 Max. 0.031 0.002 0.010
A A1 b D E e L
0.70 0.00 0.15
37/40
Part numbering
STCD1020, STCD1030, STCD1040
8
Part numbering
Table 13.
Example:
Ordering information scheme
STCD 1020 R DG 6 E
Device type STCD = clock distribution
Channels 1020 = 2-channel 1030 = 3-channel 1040 = 4-channel
Operating voltage R = 2.5 to 3.6 V P = 1.65 to 2.75 V(1)
Package DG = TDFN8 (2-channel) DH = TDFN10 (3-channel) DM = TDFN12 (4-channel)
Temperature range 6 = 40C to +85C
Shipping method E = ECOPACK package, tubes F = ECOPACK package, tape & reel
1. Contact local ST sales office for availability.
For other options, or for more information on any aspect of this device, please contact the ST sales office nearest you.
38/40
STCD1020, STCD1030, STCD1040
Revision history
9
Revision history
Table 14.
Date 08-Aug-2007 08-Oct-2007
Document revision history
Revision 1 2 Initial release. Addition of footnote 4 in Table 7: DC and AC characteristics (1.8 V supply); updated Vout in Table 7 and Table 9; minor text changes. Updated cover page, Table 2, 5, 7, 9, 13, Figure 1, 6, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, Section 2 and 6; added Figure 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31, 32, 33, 34, 35, 36. Updated cover page, Table 7, 8, Figure 14, 15, 27, 28, and Section 6; datasheet status upgraded to full datasheet. Changes
03-Apr-2008
3
08-May-2008
4
39/40
STCD1020, STCD1030, STCD1040
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
40/40
|