MC4558
Wide Bandwidth Dual Bipolar Operational Amplifier
Internally compensated Short-circuit protection Gain and phase match between amplifier Low power consumption Pin-to-pin compatible with MC1458/LM358 Gain bandwidth product (at 100kHz): 5.5MHz N DIP 8 (Plastic Package)
Description
The MC4558 is a high performance monolithic dual operational amplifier. The circuit combines all the outstanding features of the MC1458 and, in addition possesses three times the unity gain bandwidth of the industry s t andard. P TSSOP8 (Thin Shrink Small Outline Package) D SO-8 (Plastic Micropackage)
Pin connections (top view)
Output 1
Inver ting input 1 Non-inver tin g input 1 1 2 3
+ +
8 7 6 5
VCC+
Output 2 Inverting input 2 Non-inverting input 2
-4 V CC
Order Codes
Par t Number MC4558CN MC4558CD/CDT MC4558CPT MC4558IN MC4558ID/IDT MC4558IPT -40C to +105C 0C to +70C Temperature Range Package DIP8 SO -8 T S S OP 8 DIP8 SO -8 TSSOP8 (Thin Shrink Outline Package) Packing Tube Tube or Tape & Reel 4558C Tape & Reel Tube Tube or Tape & Reel 4558I Tape & Reel MC4558IN M arking M C4558CN
October 2005
Rev 2 1/10
ww w.st .com
10
Absolute Maximum Ratings
MC4558
1
Absolute Maximum Ratings
Table 1.
Symbol VCC V i (1 ) Vid(2) Ptot Supply Voltage Input Voltage Differential Input Voltage Power Dissipation O utput Short Circuit Duration Toper O perating Free-Air Temperature Range Therm al Resistance Junction to Ambient Rthja SO-8 TSSOP8 DIP8 HBM : Human Body Model(3) ESD M M: Machine Model(4) CDM : Charged Device Model 125 120 85 500 500 1500 V C/W -40 to +105
Key parameters and their absolute maximum ratings
Parameter MC4558I 22 15 30 680 Infinite 0 to +70 C MC4558C Unit V V V mW
1. Input voltage are with respect to the midpoint between Vcc+ and Vcc-. Its value must never exceed 15V or the magnitude of Vcc, whichever is less. 2. Differential voltages are the non-inverting input terminal with respect to the inverting input terminal. 3. Human body model, 100pF discharged through a 1.5k resistor into pin of device. 4. Machine model ESD, a 200pF cap is charged to the specified voltage, then discharged directly into the IC with no external series resistor (internal resistor < 5), into pin to pin of device.
Table 2.
S y mb o l VCC
Operating conditions
Parameter Supply voltage Min. 2 Ma x . 20 Uni t V
2/10
MC4558
Typical Application Schematic
2
Typical Application Schematic
Figure 1. Schematic diagram (1/2MC4558)
3.1k VCC
Inverti ng input 150 Non-inver ting input
25 Output 25 10pF
87pF 7.1k
7.1k 480 4.2k 36k
VCC
3/10
Electrical Characteristics
MC4558
3
Table 3.
Electrical Characteristics
Electrical characteristics for VCC = 15V, Tamb = 25C (unless otherwise specified)
Parameter Input Offset Voltage (Rs 10k) Tamb = +25C Tmin. T amb Tmax. Input Offset Current Tamb = +25C Tmin. T amb Tmax. Input Bias Current Tamb = +25C Tmin. T amb Tmax. Large Signal Voltage Gain (RL = 2k, Vo = 10V) Tamb = +25C Tmin. T amb Tmax. Supply Voltage Rejection Ratio (Rs 10k) Tamb = +25C Tmin. T amb Tmax. Supply Current, all amplifiers, no load Tamb = +25C Tmin. T amb Tmax. Input Common Mode Voltage Range Tamb = +25C Tmin. T amb Tmax. Comm on-mode Rejection Ratio (Rs 10k) Tamb = +25C Tmin. T amb Tmax. O utput Short Circuit Current O utput Voltage Swing Tamb = +25C R L = 10k RL = 2k Tmin. T amb Tmax. R L = 10k RL = 2k Slew Rate Vi = 10, RL = 2k, CL = 100pF, Tamb = 25C, unity gain Rise Time Vi = 20mV, RL = 2k, CL = 100pF, Tamb = 25C, unity gain Overshoot Vi = 20mV, RL = 2k, CL = 100pF, Tamb = 25C, unity gain Input Resistance 0.3 12 12 50 25 Min. Typ. Ma x . Unit
Symbol
Vio
1
5 6
mV
Iio
20
100 200
nA
Iib
50
400 500
nA
Avd
200
V/mV
SVR
77 77
90
dB
ICC
2.3
4. 5 6
mA
Vicm
V
CM R
70 70 10
90
dB
Ios
20
40
mA
Vo
12 10 12 10
14 13
V
SR tr KOV Ri
1.5
2.2 0.3 15 2
V/s s % M
4/10
Electrical Characteristics
Table 3.
Symbol Ci Ro B GBP TH D en VO1/V O2 Input Capacitance O utput Resistance Unity Gain Bandwidth G ain Bandwidth Product Vi = 10mV, RL = 2k, CL = 100pF, f = 100kHz, Tamb = 25C Total Harmonic Distortion f = 1kHz, Av = 20dB, R L = 2k, Vo = 2V pp, CL = 100pF, T amb = 25C Equivalent Input Noise Voltage (RS = 100, f = 1kHz) Channel Separation
MC4558
Electrical characteristics for VCC = 15V, Tamb = 25C (unless otherwise specified)
Parameter Min. Typ. 1.4 75 2.8 5.5 0.008 12 120 Ma x . Unit pF MH z MHz %
nV ----------Hz
dB
5/10
Electrical Characteristics
Figure 2. Transient response test circuit Figure 3.
MC4558
Positive output voltage swing vs. load resistance
OSCILLOSCOPE RL CL
OSCILLOSCOPE
VI
Figure 4.
Open loop frequency response
Figure 5.
Negative output voltage swing vs. load resistance
Figure 6.
Phase margin vs. frequency
Figure 7.
Power bandwidth
6/10
Package Mechanical Data
MC4558
4
Package Mechanical Data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com.
4.1
DIP8 package
Plastic DIP-8 MECHANICAL DATA
mm. DIM. MIN. A a1 B B1 b b1 D E e e3 e4 F I L Z 0.44 3.3 1.6 0.017 8.8 2.54 7.62 7.62 7.1 4.8 0.130 0.063 0.38 0.7 1.39 0.91 0.5 0.5 9.8 0.346 0.100 0.300 0.300 0.280 0.189 0.015 1.65 1.04 TYP 3.3 0.028 0.055 0.036 0.020 0.020 0.386 0.065 0.041 MAX. MIN. TYP. 0.130 MAX. inch
P001F
7/10
Package Mechanical Data
MC4558
4.2
SO-8 package
SO-8 MECHANICAL DATA
DIM. A A1 A2 B C D E e H h L k ddd 0.1 5.80 0.25 0.40 mm. MIN. 1.35 0.10 1.10 0.33 0.19 4.80 3.80 1.27 6.20 0.50 1.27 0.228 0.010 0.016 TYP MAX. 1.75 0.25 1.65 0.51 0.25 5.00 4.00 MIN. 0.053 0.04 0.043 0.013 0.007 0.189 0.150 0.050 0.244 0.020 0.050 inch TYP. MAX. 0.069 0.010 0.065 0.020 0.010 0.197 0.157
8 (max.)
0.04
00160 23/C
8/10
Package Mechanical Data
MC4558
4.3
TSSOP8 package
TSSOP8 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 b c D E E1 e K L L1 0 0 .45 0.60 1 0 .05 0 .80 0 .19 0 .09 2 .90 6 .20 4 .30 3.00 6.40 4.40 0.65 8 0.75 0 0.01 8 0 .024 0 .039 1.00 TYP M AX. 1.2 0.15 1.05 0.30 0.20 3.10 6.60 4.50 0.00 2 0.03 1 0.007 0.004 0.11 4 0.24 4 0.16 9 0 .118 0 .252 0 .173 0 .0256 8 0.03 0 0 .039 MIN. TYP. MAX. 0.047 0.00 6 0.04 1 0.012 0.008 0.12 2 0.26 0 0.17 7 inch
007 9397/D
9/10
Revision History
MC4558
5
Revision History
Date Oct. 2001 Revision 1 Initial release. The following changes were made in this revision: Oct. 2005 2 Table 2.: Operating conditions on page 2 updated with Vcc min. and max. Addition of supplementary data in Table 1.: Key parameters and their absolute maximum ratings on page 2 Minor grammatical and formatting changes throughout. Chang es
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners 2005 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
10/10
|