Products
User Manuals | Transistors | IGBTs | IGBTs, 600V

Motor drive reference design kit

User Manual
Format: PDF(733 kb) Last Updated: 16/05/2008 Pages: 36



Related Data Briefs
BLDC & AC motor control board
BLDC & AC motor control power driver board 1 KW
BLDC & AC motor control power driver board 3 KW
BLDC & AC motor control power driver board 300 W
SofTec's complete motor control starter kit for ST7MC
Related Datasheets
10 A, 600 V short-circuit rugged IGBT
N-CHANNEL 100V 0.038 OHM 35A TO-220/TO-220FP/D2PAK LOW GATE CHARGE STRIPFET II POWER MOSFET
N-CHANNEL 40V - 0.0043OHM - 120A TO-220/D2PAK STRIPFET II POWER MOSFET
N-CHANNEL 75V - 0.0095 OHM - 80A TO-220/TO-220FP/D2PAK STRIPFET II POWER MOSFET
N-channel 14A - 600V - TO-220/TO-220FP/D2PAK very fast PowerMESH™ IGBT
N-channel 40 V, 0.005 Ω, 80 A, TO-220, D²PAK STripFET™II Power MOSFET
N-channel 60V - 0.014 ohm - 60A - D2PAK/I2PAK - STRIPFET POWER MOSFET