ST Life.augmented

ANT4-M24LR-A

Multi-bank reference antenna board for M24LR64-R
  • NRND NRND

The ANT4-M24LR-A antenna reference board is a ready-to-use PCB that features two M24LR64-R Dual Interface EEPROM ICs connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.

The ANT4-M24LR-A allows system designers to evaluate the M24LR64-R IC in multibank configuration since the board is seen as a 128-Kbit memory split into 2 banks of equal size.

Demonstration software for the DEVKIT-M24LR-A, the DEMOKIT-M24LR-A, and the STARTKIT-M24LR-A are available from http://www.st.com, together with the reference board Gerber files.

pdf Download Datasheet

Key Features

  • Ready-to-use printed circuit board (PCB) including featuring two M24LR64-R ICs connected in parallel toAn 45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCBAn I2C connector

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1094: 2 x 64-Kbit multibank antenna reference board for M24LR64-R Dual Interface EEPROM
1.0 61 KB

Application Notes

Description Version Size
pdf
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
6.1 1,480 KB
pdf
AN3250: M24LR64-R Multi-bank reference design description and settings
1.1 598 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
dual interface EEPROM evaluation kits and boards
1.0.0 3,743 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972

Publications and Collaterals

Flyer

Description Version Size
pdf
Dual Interface EEPROMs
2,376 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ANT4-M24LR-ANRNDM24LR64-RBuy direct36.03Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE11
DIGIKEYOrder nowWORLDWIDE641
MOUSEROrder nowWORLDWIDE61
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback