SPSB100

Active
Design Win Education

Power management IC for highly integrated processors

Download datasheet Order Direct

Product overview

Description

The SPSB100 is a fully integrated automotive power management system IC, especially designed for highly integrated application processors (for example, Stellar G and P MCU families), offering low power mode and high current capability: the device comes with enhanced system power supply functionality.

It combines a 3-switch mode power supply together with two integrated linear voltage regulators. The device integrates a further 2 wake-up inputs and advanced fail-safe functionalities.

The boost controller is intended only to sustain cold cranking pulses, start stop and weak battery conditions for a transitory time.

Different combinations enable to supply the system microcontroller, external peripheral loads and sensors in several and adjustable voltage and current ranges. SPSB100 is delivered out of ST factory with default values (rails, power-up and down sequences) stored in USER-NVM space as reported in system supply configuration 1 for SPSB100B and in system supply configuration 2 for SPSB100P, but can be also reprogrammed by customers based on different application needs.

The ST standard SPI interface allows control and diagnosis of the device and enables generic software development.

The device offers a set of features to support applications that need to fulfill functional safety requirements as defined by Automotive Safety Integrity Level (ASIL).

  • All features

    • AEC-Q100 qualified
    • 2 configurable (6.5 V, 5 V, 3.3 V) BUCK converters and typ peak switching current limit of 3.0 A at 2.4 MHz or 400 kHz
    • 1 configurable (3.3 V, 1.25 V, 1.2 V, 1.1 V, 0.98 V) BUCK converter and typ peak switching current limit up to 6.0 A at 2.4 MHz, with fine-tuning configurability around 0.98 V (0.95 V to 1.01 V)
    • Overcurrent detection and limitation for all BUCKs
    • Integrated soft start on BUCK stages
    • Boost controller 8-9.5 V and typ peak switching current limit of 4.2 A at 400 kHz, for sustaining low battery condition occurring for a transitory time and deep cranking pulse (external power components can be optionally populated)
    • One 5 V voltage regulator (120 mA, 2% acc.)
    • One configurable (5 V or 3.3 V) low drop voltage tracker of all regulators (10 mA, ±10 mV)
    • One high side driver for contact monitoring (RON = 55 Ω) with open-load and overcurrent diagnosis
    • Dedicated interrupt pin for failure communication
    • Device operates in low power mode
    • Very low quiescent current in DEEP-SLEEP state
    • MCU reset generator
    • Configurable window watchdog with extended long open window up to 9 s and enable/disable function through NVM bit
    • Device contains temperature warning and protection
    • Thermal clusters
    • A/D conversion of supply voltages and internal temperature sensors
    • STMicroelectronics standard serial peripheral interface (32 Bit/ST_SPI) including 4-bit CRC
    • 1 fail-safe output
    • 1 input pin supporting static and dynamic error signal reporting
    • Programmable periodic system wake-up feature
    • Documentation available for customers that need support when dealing with ASIL requirements as per ISO26262
    • VFQFN56+4L 8x8x0.9 with wettable flank, 0.8 mm package

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
test
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPSB100

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPSB100BTR
Active
QFN 8X8 56+4L WETTABLE FLANKS Automotive Safety Ecopack2 10 2024-06-17T00:00:00.000+02:00
SPSB100PTR
Active
QFN 8X8 56+4L WETTABLE FLANKS Automotive Safety Ecopack2 10 2024-06-17T00:00:00.000+02:00

SPSB100BTR

Package:

QFN 8X8 56+4L WETTABLE FLANKS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 8X8 56+4L WETTABLE FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPSB100PTR

Package:

QFN 8X8 56+4L WETTABLE FLANKS

Material Declaration**:

Marketing Status

Active

Package

QFN 8X8 56+4L WETTABLE FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SPSB100PTR
Available at distributors

Distributor availability of SPSB100PTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SPSB100BTR
Available at distributors

Distributor availability of SPSB100BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPSB100PTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPSB100PTR

Distributor Name

Distributor reported inventory date:

SPSB100BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPSB100BTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Battery management systems - a key to e-mobility applications