Loading spinner
17 Sep 2015 | Geneva

STMicroelectronics Maximizes Access to High-Performing, Low-Power STM32L4 MCUs with New Development Ecosystem

Geneva / 17 Sep 2015

STMicroelectronics has introduced a new microcontroller development ecosystem comprising prototype boards for all budgets and STM32Cube software support for the STM32L4 series now entering full production.

The STM32L4 prototype boards include the fully featured Evaluation Board (STM32L476G-EVAL) priced at $289 and the $19.90 Discovery Kit (STM32L476G-DISCO) with features including a MEMS microphone and motion sensors, Digital-to-Analog Converter, 96-segment LCD, and 16Mbyte QSPI Flash memory. Users are free to fine-tune hardware and software on-the-fly throughout development, which helps reduce design risk.

Engineers, students, and hobbyists on a budget can also get into performance-oriented, energy-conscious embedded design using the STM32 Nucleo board (NUCLEO-L476RG) at $10.32. The Nucleo board has Arduino Uno headers for access to a wide choice of extension shields and integrates the ST-Link debugger/programmer that saves any need for a separate debug probe and allows drag-and-drop Flash programming. The Discovery and Nucleo boards both provide direct access to mbed online tools.

A full STM32Cube software suite is available, including the STM32CubeMX configurator and initialization-code generator with built-in design wizards and power-consumption calculator. In addition, the STM32CubeL4 model-specific embedded software provides a Hardware Abstraction Layer (HAL), application examples, and new Low-Layer APIs that help maximize performance and runtime efficiency. The APIs can be used in parallel with the HAL and simplify migrating projects developed with STM32 standard peripheral libraries into the STM32Cube environment.

The STM32L4 MCU devices feature the 80MHz ARM® Cortex®-M4 core with DSP extensions and floating-point unit, and achieve aggressive power savings through features such as smart architecture with FlexPowerControl, dynamic voltage scaling, and seven power-management modes with sub-mode options. Among these, Batch Acquisition Mode (BAM) allows capturing data from peripherals even while the core is powered down.

STM32L4 microcontrollers are available immediately, priced from $3.40 in the LQFP64 package for orders of 10,000 pieces. The STM32L4 Evaluation Boards can be ordered at www.st.com/stm32l476g-eval; the Discovery Kits can be ordered at www.st.com/stm32l476g-disco; and the Nucleo boards can be ordered at www.st.com/nucleo-l476rg.