ST_BLE_DRONE
Active
Design Win
Drone remote controller app for Android

ソフトウェア入手 Download databrief

製品概要

概要

The ST_BLE_DRONE app is designed to be used in conjunction with STEVAL-FCU001V1 or STEVAL-DRONE01 evaluation boards.

It is available for Android and iOS and acts as a drone remote controller via BLE using the BlueST protocol.

ST_BLE_DRONE provides an easy-to-use interface to replicate the remote control functionality on the smartphone.

Once downloaded the app from Google Play or Apple store, enable it to use the smartphone/tablet Bluetooth, turn the STEVAL-FCU001V1 on and open the application: ST_BLE_DRONE automatically detects and displays visible boards. You should select the preferred one to start the connection.

From the application home screen, you can easily access your settings for piloting as well as some flight parameters.

The app simplifies some procedures such as arming/disarming and sensor calibration with single taps.

  • All features

    • Easy access to pilot settings and flight parameters
    • Based on BlueST-SDK library available on GitHub
    • Automatic detection of the STEVAL-FCU001V1 via BLE
    • Complete source code available on GitHub

ソフトウェア入手