X-CUBE-TCPP
Active
Design Win
USB Type-C software expansion for STM32Cube

ソフトウェア入手 Download databrief

製品概要

概要

The X-CUBE-TCPP software package contains the demo application examples for the USB Type-C Sink expansion boards for STM32 Nucleo (X-NUCLEO-SNK1M1, X-NUCLEO-USBPDM1) featuring the TCPP01-M12 USB Type-C port protection device.

The expansion board is plugged onto an STM32 Nucleo development board (any STM32 Nucleo-64 development board, NUCLEO-G071RB or NUCLEO-G474RE or NUCLEO-L412RB-P) or NUCLEO-G0B1RE with an STM32 microcontroller that executes the code.

X-NUCLEO-SNK1M1 or X-NUCLEO-USBPDM1 USB Type-C receptacle can be connected to any Type-C source. The X-CUBE-TCPP selects the highest and closest power profile to the value indicated by the binary file from the power profiles available on the source.

The X-CUBE-TCPP can be downloaded from www.st.com or GitHub.

  • 機能一覧

    • Software package containing the demo application example files for the
      • X-NUCLEO-SNK1M1 USB Type-C Power Delivery expansion board connected to any STM32 Nucleo-64 development board (for USB-C Sink at 5 V only without Power Delivery) and
      • NUCLEO-G071RB, NUCLEO-G474RE , NUCLEO-L412RB-P or NUCLEO-G0B1RE development board (for USB-C with Power Delivery up to 100 W)
    • Package compatible with STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms

ソフトウェア入手

STMicroelectronics recommends always keeping your software up to date