STはエネルギー効率に優れたDC-DC電源LEDドライバICの幅広い製品ポートフォリオを用意し、一般照明、ディスプレイのLEDバックライト、自動車の外装および内装の照明に向けて提供しています。また、標識や交通信号機向けに、RGBおよび単色LEDドライバを提供しています。
STのLEDドライバの製品ポートフォリオは、並列構成と直列構成のいずれにも適しており、高い効率、高い電流精度、および低雑音の小型ソリューションを実現します。トポロジにはバック・レギュレータ、ブースト・レギュレータ、オフラインLEDドライバ、リニアLED電源、高度な明るさ調整機能を備えたプログラム可能なマルチチャネルなどが含まれます。
STのLEDドライバの製品ポートフォリオには、以下が含まれています。
注目ビデオ
Programmable 12-channel RGB-LED Driver with high current accuracy
With patented features to prevent distracting artefacts in “color-chasing” or “deep breathing” LED animation effects, LED1202 enables smoother and more natural interactions with smart-home devices, wearable electronics, and small appliances.
The output current can be adjusted separately for each channel by 8-bit analog dimming control up to 20 mA per channel and 12-bit internal PWM dimming control. With 12 output channels, a single LED1202 can drive four RGB LEDs running up to eight programmable patterns and stored sequences. An innovative synchronization feature allows connecting up to eight LED1202 drivers to control larger LED arrays.
The STEVAL-LLL007V1 evaluation kit is available to support evaluation of the LED1202 and aids development of new products and lighting sequences.
All-in-one high-voltage LED-lighting control chip for efficient dimming, enhanced accuracy and fast start-up
The HVLED001B contains high-voltage startup and sensing circuitry that simplifies connection to the AC line. Its advanced features support multi-platform reuse and compliance with the latest lighting regulations, and include:
- Very accurate line and load regulation over wide range to ensure constant output voltage or output current
- Constant output voltage regulation, with no need of optocoupler, ensures voltage remains below recognized 60V safe limit, improving the application robustness
- Frequency foldback for improved efficiency and regulation at light load with good efficiency at medium load
- Accurate and smooth dimming
- Power-conversion efficiency greater than 90%
- No-load power consumption less than 100mW
- Power factor greater than 0.9, Total Harmonic Distortion (THD) below 10%
- Low EMI at light load and medium load
- Built-in over-current, input over-voltage, brownout, and optocoupler failure protection
- ST’s smart Auto-Reload Timer (ART) ensures latch-free protection for enhanced safety
New LED driver with direct switch control
The ALED8102S is a low-voltage, 8 low-side channel LED driver. It guarantees up to 20 V output-driving capability and allows users to connect several LEDs in series. In the output stage, the 8 regulated current sources provide 5 to 100 mA constant current to drive the LEDs.
Housed in the power-efficient HTSSOP package, the device also features a thermal protection that forces the device in shutdown in case of over-current.
eDesignSuite
eDesignSuiteは、幅広いST製品を用いたシステム開発プロセスの効率化を支援する、使いやすい設計支援ユーティリティの包括的なセットです。
パワー・マネージメント設計センター
デバイス用熱電気シミュレータ
シグナル・コンディショニング設計ツール
NFC / RFIDカリキュレータ
電源設計ツール
LED照明設計ツール
デジタル電源ワークベンチ
パワー・ツリー・デザイナ
STPOWER Studio
PCB熱シミュレータ
ACスイッチ・シミュレータ
整流ダイオード・シミュレータ
TwisterSim
TVSシミュレータ