製品概要
概要
The LEOLVDSRD is a 3 V to 3.6 V power supply (4.8 V absolute maximum ratings) low voltage differential signaling (LVDS) driver and receiver qualified for use in aerospace environments. It operates over a controlled impedance of 100 ohm transmission media that may be printed circuit board traces, back planes, or cables.
The circuit features an internal fail-safe function to ensure a known state in case of an input short-circuit or floating input. All pins have cold spare buffers to ensure they are in high impedance when VCC is tied to GND.
The LEOLVDSRD can operate over a large temperature range of -40 °C to +125 °C and it is housed in plastic TSSOP-20, thin-shrink small outline package, 20 leads, using gold-wires and nickel/palladium/golden-lead-finishing to prevent from whiskers.
The LEOLVDSRD is compliant with ST-LEO-specification, dedicated specification for space-ready rad-hard plastic products. This AEC-Q100-based specification offers a specific trade-off among footprint size savings, cost of ownership and quality assurance together with radiation hardness and a large quantity capability.
-
機能一覧
- LVDS single driver and single receiver
- 400 Mbps (200 MHz)
- 3 V to 3.6 V operating power supply
- 4.8 V absolute maximum ratings
- Individual enable/disable function with high impedance
- Cold spare on all pins
- Fail-safe function
- RML <1% and CVCM <0.1% guaranteed outgassing
- 50 krad (Si) total ionizing dose
- SEL-free up to 62.5 MeV.cm²/mg
- Mass: 80 mg
- Compliant with ST-LEO-specification
EDA Symbols, Footprints and 3D Models
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 05 Jun 2024 | 05 Jun 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LEOLVDSRDPJ | Active 交換品交換品 | TSSOP-20 | Industrial | N/A | - | - | |
| LEOLVDSRDPT | Active 交換品交換品 | TSSOP-20 | Industrial | N/A | - | - |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Package: Product Marking | Quality Level | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 最小 | 最大 | |||||||||||||||
| LEOLVDSRDPJ | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
| |||||||||||
| LEOLVDSRDPT | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
| |||||||||||
LEOLVDSRDPJ Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
LEOLVDSRDPT Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。