High power density, compact power module enables very efficient, reliable, and robust power inverter designs
Ideal for charging stations, energy storage, and solar applications
This A1F25M12W2-F1 ACEPACK 1 power module features the superior electrical characteristics and thermal behavior of silicon carbide power MOSFETs in fourpack topology. The result is exceptionally low on-resistance per unit area and excellent switching performance that are virtually independent of temperature.
Furthermore, the very high power density of the new ACEPACK™ module allows more compact designs to satisfy key market requirements.
With an embedded NTC thermistor, these highly reliable power modules offer the best compromise between conduction and switching losses to maximize the efficiency of any converter system up to 30 kHz.
The ACEPACK 1 package offers very high flexibility with several other configuration options, including half-bridge, sixpack, and converter inverter brake topologies.






