Based on the STMicroelectronics Drone kit, this curriculum guides young engineers and techies through the hurdles of flying a drone, while also teaching the key skills required to navigate a microcontroller architecture.

Prepared by:

  Prof. Yifeng Zhu, University of Maine

 

Instructor's manual


An instructor manual with solutions is available upon request. Please contact us at educationalplatforms@st.com.

 

 

Low Level Firmware Programming with Drones Curriculum


These tutorials cover all the building blocks of embedded systems design, including how to generate a PWM signal, UART communication, power supply, sensing, control and connectivity. By the end of the program, you will have acquired all the skills necessary to fly a drone.
 

 

 

What is the STEVAL-DRONE01?


The STEVAL-DRONE01 is a mini-drone kit featuring a high-performance flight controller unit, motors, propellers, plastic frame and battery – everything you need to assemble your own mini drone.
 

 

 

App for iOS and Android


The ST_BLE_DRONE app is designed to be used in conjunction with STEVAL-DRONE01 evaluation board. It acts as a drone remote controller via BLE using the BlueST protocol.​ ST_BLE_DRONE provides an easy-to-use interface to replicate the remote control functionality on the smartphone.​

 

 

Resources


Support material for the platform is available for free download.