JTS3702
Obsolete
Design Win
Micropower dual CMOS voltage comparator

データシートをダウンロード

製品概要

概要

The JTS3702 is a micro power CMOS dual voltage comparator with an extremely low consumption of 9 μA typical per comparator (20 times less than the bipolar LM393). The push-pull CMOS output stage allows power and space saving by eliminating the external pull-up resistor required by usual open-collector output comparators. Thus, response times remain similar to the LM393.

  • 機能一覧

    • Push-pull CMOS output (no external pull-up resistor required)
    • Extremely low supply current: 9 μA typ per comparator
    • Wide single supply range: 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
    • Extremely low input bias current: 1 pA typ
    • Extremely low input offset current: 1 pA typ
    • Input common-mode voltage range includes GND
    • High input impedance: 1012Ω typ
    • Fast response time: 2 μs typ for 5 mV overdrive
    • Functionally compatible with bipolar LM393
    • Related products
      • See TS3702 for plastic packaged version

EDA Symbols, Footprints and 3D Models

STMicroelectronics - JTS3702

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models