TS1854A
Obsolete
Design Win
1.8V min. voltage supply, micropower

データシートをダウンロード

製品概要

概要

The TS185x (single, dual and quad) is operational amplifier able to operate with voltages as low as 1.8V. They feature both input and output rail-to-rail (1.71 @ VCC= 1.8V, RL= 2k), 120µA consumption urrent and 480kHz gain bandwidth product.

With a such low consumption and a sufficient GBP for many applications, this op-amp is very well-suited for any kind of battery-supplied and portable equipment applications.

The TS1851 is housed in the space-saving 5-pin SOT23-5 package which simplifies the board design (outside dimensions are 2.8mm x 2.9mm).

  • 機能一覧

    • ESD tolerance (2kV)
    • High unity gain stability (able to drive 500pF)
    • Available in SOT23-5 micropackage
    • Operates at VCC= 1.8V to 6V
    • Extended Vicm (VDD- 0.2V to VCC+ 0.2V)
    • Rail-to-rail input and output
    • Gain bandwidth product (480kHz)
    • Latch-up immunity
    • Low supply current (120µA)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS1854A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models