TS932B
Obsolete
Design Win
Micropower amplifier with CMOS inputs

データシートをダウンロード

製品概要

概要

The TS93x (single, dual and quad) series are operational amplifiers that can operate with voltages as low as 2.7 V and reach a 2.9 Vpp output swing with RL = 100 kΩ when supplied at 3 V.

Offering a typical consumption of only 20 μA, these devices are particularly well suited to battery powered applications.

The amplifiers space saving 5-pin SOT23-5 package with outer dimensions of 2.8 mm x 2.9 mm make them very easy to implement on a board design.

  • 機能一覧

    • Rail-to-rail output voltage swing
    • Micropower consumption (20 μA)
    • Single supply operation (2.7 to 10 V)
    • Low offset (2 mV max. for TS93xB)
    • CMOS inputs
    • Ultra low input bias current (1 pA)
    • ESD protection (2 kV)
    • Latch-up immunity (class A)
    • Available in SO-8, SO-14, SOT23-5, and TSSOP-14 package
    • Automotive grade

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS932B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models