TS942B
Obsolete
Design Win
Ultra-micropower amplifier with CMOS inputs

データシートをダウンロード

製品概要

概要

The TS94x (single, dual and quad) series are operational amplifiers characterized for 2.5 V to 10 V operation over -40° C to +85° C temperature range.

They exhibit excellent consumption -1.2 µA, while featuring 10 kHz gain bandwidth product, 1.5 mA output capability and output rail-to-rail operation - 2.85 V typ @ 3 V with RL=10 k.

The TS94x op-amps are ideal for battery-powered systems, where very low supply current and output rail-to-rail are required. Their very low - 1 pA typ input bias current and constant supply current over supply voltage enhance TS94x's performance near the end of the battery charge or battery life.

  • 機能一覧

    • Latch-up immunity (class A)
    • ESD protection (2 kV)
    • Rail-to-rail output voltage swing
    • Single supply operation (2.5 V to 10 V)
    • Micropower consumption (1.2 µA)
    • Ultra low input bias current (1 pA)
    • Available in SOT23-5 micropackage
    • CMOS inputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS942B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models