TSH113
Obsolete
Design Win
Low noise, large bandwidth op-amp with standby

データシートをダウンロード

製品概要

概要

The single TSH110 and TSH111, the dual TSH112, the triple TSH113 and the quad TSH114 are current feedback operational amplifiers featuring a very high slew rate of 450V/µs and a large bandwidth of 100MHz, with only a 3.2mA quiescent supply current. The TSH111 and TSH113 feature a Standby function for each operator. This function is a power-down mode with a high output impedance.

These devices operate from ±2.5V to ±6V dual supply voltage or from 5V to 12V single supply voltage. They are able to drive a 100Ω load with a swing of 9V minimum (for a 12V power supply).

The harmonic and intermodulation distortions of these devices are very low, making this circuit a good choice for applications requiring wide bandwidth with multiple carriers.

For board space and weight saving, the TSH110 comes in miniature SOT23-5 package.

The TSH111 comes in SO-8 and TSSOP8 packages, the TSH112 comes in SO-8 and TSSOP8 packages, the TSH113 and TSH114 come in SO-14 and TSSOP14 packages.

  • 機能一覧

    • Specified for 100Ω load
    • Slew rate: 450V/μs
    • Tiny SOT23-5, TSSOP and SO packages
    • Low noise: 3nV/√Hz
    • 47mA output current
    • Low supply current: 3.2mA
    • 5V to 12V supply voltage
    • Very low distortion
    • Bandwidth: 100MHz

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH113

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models