TSH300
Obsolete
Design Win
Ultra low noise high-speed op-amp

データシートをダウンロード

製品概要

概要

The TSH300 is a voltage feedback amplifier featuring ultra-low input voltage and current noise. This feature, associated with a large bandwidth, large slew rate and a good linearity, makes the TSH300 a good choice for high-speed data acquisition systems where sensitivity and signal integrity are the main priorities.

The TSH300 is a single operator available in SO8 and the tiny SOT23-5L plastic package, saving board space as well as providing excellent thermal performances.

  • 機能一覧

    • Tested on 5 V power supply
    • Specified on 100Ω load
    • Minimum and maximum limits are tested in full production
    • Structure: VFA
    • Input noise: 0.65 nV/√Hz
    • 200 MHz bandwidth
    • Slew rate: 230 V/μs
    • Single or dual supply operation
    • Stable for gains > 5

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH300

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models