TSH340
Obsolete
Design Win
Video buffer, single supply, low input and output rail of 40mV/GND

データシートをダウンロード

製品概要

概要

The TSH340 is a single supply video buffer featuring an internal gain of 6dB and a large bandwidth of 320MHz for only 9.8mA of quiescent current.

An advantage of this circuit is its input and output negative rail feature, which is very close to GND in single supply. This rail is tested and guaranteed during production at 60mV maximum from GND on a 150Ωload. This allows a good output swing which fits perfectly when driving a video signal on a 75Ω video line. Chapter 5of this datasheet gives technical support when using the TSH340 as a driver for video DAC output on a video line. In particular, this chapter focuses on applying a video signal DC shift to avoid any clamping of the synchronization tip.

The TSH340 is available in tiny SOT23-5 and SO8 plastic packages.

  • 機能一覧

    • Tested on 5V power supply
    • Compatible with the PCB layout of a single op-amp
    • Data min. and max. are tested during production
    • Specified for 150Ω and 100Ω loads
    • Voltage input noise: 7nV/√Hz
    • Bandwidth: 320MHz
    • Low input & output rail
    • Single supply operation down to 3V
    • Slew rate: 780V/μs
    • Internal gain of 6dB
    • Very low harmonic distortion

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH340

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models