TSH60
Obsolete
Design Win
Wide band, low power operational amplifier with standby function

データシートをダウンロード

製品概要

概要

The TSH6x series offers single, dual, triple and quad operational amplifiers featuring high video performances.

The TSH6x op-amps can be used in consumer video applications, such as set-top boxes, DVD players and recorders, or TVs, as either video buffers or video line drivers. Their performances guarantee excellent video quality, enhancing the performance of your video solution.

Running at single supply voltage from 5V to 12V, amplifiers feature large output voltage swing and high output current capability to drive standard 150 loads.

The TSH61 and TSH63 also feature standby inputs, allowing the op amps to be put into a standby mode with low power consumption and high output impedance.

For easy integration into video applications, the TSH6x series is proposed in standard SO8 and SO14 packages.

  • 機能一覧

    • Low distortion, THD: 0.1%
    • Specified for 150 load
    • 5V, ±5V specifications
    • Slew-rate: 80V/µs
    • Gain-bandwidth product: 60MHz
    • Input/output rail-to-rail
    • SO packages
    • Output current: up to 45mA

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH60

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models