TSH70
Obsolete
Design Win
Rail-to-rail video op-amp with standby

データシートをダウンロード

製品概要

概要

The TSH7x series offers single, dual, triple, and quad operational amplifiers featuring high video performances with large bandwidth, low distortion, and excellent supply voltage rejection. Running with a single supply voltage from 3 V to 12 V, these amplifiers feature a large output voltage swing and high output current capable of driving standard 150 Ω loads. A low operating voltage makes TSH7x amplifiers ideal for use in portable equipment. The TSH71, TSH73, and TSH75 also feature standby inputs, each of which allows the op-amp to be put into a standby mode with low-power consumption and high-output impedance. This function allows power saving or signal switching/multiplexing for high-speed applications and video applications. To economize both board space and weight, the TSH7x series is proposed in SOT23-5, SO, and TSSOP packages.

  • 機能一覧

    • 3 V, 5 V, ±5 V specifications
    • 3 dB bandwidth: 90 MHz
    • Gain bandwidth product: 70 MHz
    • Slew rate: 100 V/μs (typical for 5 V)
    • Output current: up to 55 mA
    • Input single supply voltage
    • Output rail-to-rail
    • Specified for 150 Ω loads
    • Low distortion, THD: 0.1 %
    • SOT23-5, TSSOP, and SO packages

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH70

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models