TSH95
Obsolete
Design Win
Video op-amp with standby

データシートをダウンロード

製品概要

概要

The TSH95 device is a low-power, high frequency quad operational amplifier designated for high-quality video processing. The device offers an excellent speed consumption ratio with 4.5 mA per amplifier for a 150 MHz bandwidth.

A high slew rate and low noise also make it suitable for high-quality audio applications.

The TSH95 device offers two separate complementary standby pins: “Standby 1” acting on operators 1 and 2, and “Standby 2” acting on operators 3 and 4.

These pins reduce the consumption of the corresponding operators and put the output in a high impedance state.

  • 機能一覧

    • Low supply current: 4.5 mA
    • High speed: 150 MHz - 110 V/μs
    • Unity gain stability
    • Low offset voltage: 4 mV
    • Low noise 4.2 nV/√ Hz
    • Specified for 600 Ω and 150 Ω loads
    • High video performances
      • Differential gain: 0.03%
      • Differential phase: 0.07
      • Gain flatness: 6 MHz, 0.1 dB max. at 10 db gain

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH95

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models