TSV855A
Obsolete
Design Win
Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, quad with shutdown feature

データシートをダウンロード

製品概要

概要

The TSV85x, TSV85xA series of single, dual, and quad operational amplifiers offer low voltage operation with a rail-to-rail output swing. The TSV85x, TSV85xA series outperforms the industry standard LMV321, proposing lower supply voltage capability, enhanced input offset voltage, and smaller packages.

The devices are offered with either industry standard pinouts or with a power-saving shutdown feature that reduces the supply current to a maximum of 50 nA at 25 °C.

The wide temperature range, high ESD tolerance, and automotive grade qualification ease the use in harsh automotive applications.

  • 機能一覧

    • Low power consumption: 180 μA max at 5 V
    • Low power shutdown mode: 50 nA max
    • Low offset voltage: 0.8 mV max at 25 °C
    • Tiny packages
    • Extended temperature range: -40 °C to 125 °C
    • Low supply voltage: 2.3 V - 5.5 V
    • Gain bandwidth product: 1.3 MHz
    • Automotive qualification

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV855A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models