UA748
Obsolete
Design Win
Wide applications range

データシートをダウンロード

製品概要

概要

The UA748 is a general purpose operational amplifier built on a single silicon chip. The resulting close match and tight thermal coupling gives low offsets and temperature drift as well as fast recovery from thermal transients. Short-circuit protection Offset voltage null capability Large common-mode and differential voltage ranges Low power consumption No latch-up

The unity-gain compensation specified makes the circuit stable for all feedback configurations, even with capacitive loads. However, it is possible to optimize compensation for best high frequency performance at any gain. The low power dissipation permits high voltage operation and simplifies packaging in full-temperature range systems.

  • 機能一覧

    • NO LATCH-UP WHEN COMMON-MODE RANGE IS EXCEEDED
    • OPERATION AS A COMPARATOR WITH DIFFERENTIAL INPUTS AS HIGH AS ±30V
    • INPUT OFFSET VOLTAGE : 3mV max. OVER TEMPERATURE
    • OPERATION FROM ±5V to ±15V
    • FREQUENCY COMPENSATION WITH A SINGLE 30pF CAPACITOR (C1)
    • CONTINUOUS SHORT-CIRCUIT PROTECTION
    • SAME PIN CONFIGURATION AS THE LM101A
    • LOW POWER CONSUMPTION : 50mW AT ±15V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - UA748

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models