STA326
Obsolete
Design Win
2.1 high-efficiency digital audio system

データシートをダウンロード

製品概要

概要

The STA326 comprises digital audio processing, digital amplifier control and DDX® power output stage to create a high-power single-chip DDX® solution for high-quality, high-efficiency, all-digital amplification.

The STA326 power section consists of four independent half-bridges. These can be configured via digital control to operate in different modes. 2.1 channels can be provided by two half-bridges and a single full-bridge to give up to 2 x 40 W plus 1 x 80 W of power output. Two channels can be provided by two full-bridges to give up to 2 x 80 W of power. The IC can also be configured as a single parallel full-bridge capable of high-current operation and 1 x 160 W output.

Also provided in the STA326 is a full assortment of digital processing features. This includes up to four programmable 28-bit biquads (EQ) per channel and bass/treble tone control. Automodes enable a time-to-market advantage by substantially reducing the amount of software development needed for certain functions. This includes auto volume loudness, preset volume curves, preset EQ settings and new advanced AM radio-interference reduction modes.

The serial audio data input interface accepts all possible formats, including the popular I2S format.

Three channels of DDX® processing are provided. This high-quality conversion from PCM audio to patented DDX® 3-state PWM switching provides over 100 dB of SNR and dynamic range.

  • 機能一覧

    • Wide supply voltage range (10 V - 36 V)
    • Three power output configurations
      • 2 x 40 W + 1 x 80 W
      • 2 x 80 W
      • 1 x 160 W
    • PowerSO-36 package (exposed pad up (EPU))
    • 2.1 channels of 24-bit DDX®
    • 100-dB SNR and dynamic range
    • 32 kHz to 192 kHz input sample rates
    • Digital gain/attenuation +48 dB to -80 dB in 0.5-dB steps
    • Four 28-bit user-programmable biquads (EQ) per channel
    • I2C control
    • 2-channel I2S input data interface
    • Individual channel and master gain/attenuation
    • Individual channel and master soft/hard mute
    • Individual channel volume and EQ bypass
    • Bass/treble tone control
    • Dual independent programmable limiters/compressors
    • Automodes
      • 32 preset EQ curves
      • 15 preset crossover settings
      • Auto volume-controlled loudness
      • 3 preset volume curves
      • 2 preset anti-clipping modes
      • Preset nighttime listening mode
      • Preset TV AGC
    • Input and output channel mapping
    • AM noise-reduction and PWM frequency-shifting modes
    • Software volume update and muting
    • Auto zero detect and invalid input detect muting
    • Selectable DDX®ternary or binary PWM output + variable PWM speeds
    • Selectable de-emphasis
    • Post-EQ user-programmable mix with default 2.1 bass-management settings
    • Variable max power correction for lower full-power THD
    • Four output routing configurations
    • Selectable clock input ratio
    • 96 kHz internal processing sample rate, 24 to 28-bit precision
    • Video application supports 576 * fs input mode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA326

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models