TS2012
Obsolete
Design Win
Filter-free stereo 2 x 2.8 W class D audio power amplifier

データシートをダウンロード

製品概要

概要

The TS2012 is a fully differential, class D, power amplifier stereo. It is able to drive up to 1.35 W into an 8 Ω load at 5 V per channel. It achieves outstanding efficiency compared to typical class AB audio amps.

The device has four different gain settings utilizing two discrete pins: G0 and G1.

Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 1 ms.

Two standby pins (active low) allow each channel to be switched off independently.

The TS2012 is available in a QFN20 4x4 mm package.

  • 機能一覧

    • Operating range from VCC = 2.5 V to 5.5 V
    • Standby mode active low
    • Output power per channel: 1.35 W @ 5 V or 0.68 W @ 3.6 V into 8 Ω with 1 % THD+N max
    • Output power per channel: 2.2 W @ 5 V into 4 Ω with 1 % THD+N max
    • Four gains can be selected: 6, 12, 18, 24 dB
    • Low current consumption
    • PSRR: 70 dB typ @ 217 Hz with 6 dB gain
    • Fast startup phase: 1 ms
    • Thermal shutdown protection
    • QFN20 4x4 mm lead-free package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS2012

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models