TS4601B
Obsolete
Design Win
High performance stereo headphone amplifier with capaless outputs and I2C bus interface

データシートをダウンロード

製品概要

概要

The TS4601B is a stereo headphone driver dedicated to high audio performance and spaceconstrained applications. It has the same uses as the TS4601 which it replaces, while offering highly improved ESD ratings.

It is based on low power dissipation amplifier core technology. Special care was taken in the design of the amplification chain to achieve peerless PSRR (107 dB typ. at 217 Hz) and 101 dB of SNR.

The TS4601B can drive 0.9 Vrms output voltage into 16 and 1.6 Vrms into 10 k, whatever the power supply voltage, in the 2.9 V to 5.5 V range.

An I2C interface offers volume control in 64 steps from -60 dB to +4 dB and multiple configuration modes for the device.

The traditionally used output-coupling capacitors can be removed and a dedicated common-mode sense pin removes parasitic noise from the jack.

The TS4601B is designed to be used with an output serial resistor. It ensures unconditional stability over a wide range of capacitive loads.

The TS4601B is packaged in a tiny 16-bump flipchip with a pitch of 500 μm and a 300 μm diameter ball size.

  • 機能一覧

    • Output-coupling capacitors removed
    • Low standby current: 2 μA max
    • Flip-chip package 2.1 mm x 2.1 mm, 500 μm pitch, 16 bumps
    • Independent right and left channel shutdown control
    • 101 dB of SNR A-weighted
    • Power supply range: 2.9 V to 5.5 V
    • Fully differential inputs
    • 107 dB of PSRR at 217 Hz
    • Digital volume control range from -60 dB to +4 dB
    • Low quiescent current: 4.8 mA typ. at 3.0 V
    • I2C interface for volume control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4601B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models