TS4604
Obsolete
Design Win
Stereo line driver and headphone with negative charge pump

データシートをダウンロード

製品概要

概要

The TS4604 is a stereo ground-referenced output analog line driver and stereo headset driver whose design allows the output DC-blocking capacitors to be removed, thus reducing component count. The TS4604 drives 2 Vrms into a 5 kΩ load or more. The device has differential inputs and uses external gain setting resistors.

The TS4604 delivers up to 100 mW per channel into a 16 Ω load. All outputs of the TS4604 include ±8 kV human body model ESD protection cells.

  • 機能一覧

    • Operating from VCC= 3 V up to 4.8 V single supply operation
    • Line driver stereo differential inputs
    • External gain setting resistors
    • Space-saving package: TSSOP28 pitch 0.65 mm
    • Dedicated shutdown control per function
    • 100 mW headset drive into a 16 Ω load
    • 90 dB high PSRR on headset drive
    • Two internal negative supplies to ensure ground-referenced, headset and line driver capless outputs
    • Internal undervoltage mute
    • Line driver 2 Vrms typ. Output voltage across entire supply voltage range
    • Pop-&-click reduction circuitry, thermal shutdown and output short-circuit protection

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4604

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models