TS4621B
Obsolete
Design Win
High-performance class-G stereo headphone amplifier with I2C volume control

データシートをダウンロード

製品概要

概要

The TS4621B is a class-G stereo headphone driver dedicated to high audio performance, high power efficiency and space-constrained applications.

It is based on the core technology of a low power dissipation amplifier combined with a high-efficiency step-down DC/DC converter for supplying this amplifier.

When powered by a battery, the internal step-down DC/DC converter generates the appropriate voltage to the amplifier depending on the amplitude of the audio signal to supply the headsets. It achieves a total 2.1 mA current consumption at 100 μW output power (10 dB crest factor).

THD+N is 0.02 % maximum at 1 kHz and PSRR is 100 dB at 217 Hz, which ensures a high audio quality of the device in a wide range of environments.

The traditionally bulky output coupling capacitors can be removed.

A dedicated common-mode sense pin removes parasitic ground noise.

The TS4621B is designed to be used with an output serial resistor. It ensures unconditional stability over a wide range of capacitive loads.

The TS4621B is packaged in a tiny 16-bump flip-chip package with a pitch of 400 μm.

  • 機能一覧

    • Power supply range: 2.3 V to 4.8 V
    • 0.6 mA/channel quiescent current
    • 2.1 mA current consumption with 100 μW/channel (10 dB crest factor)
    • 0.006% typical THD+N at 1 kHz
    • 100 dB typical PSRR at 217 Hz
    • 100 dB of SNR A-weighted at G = 0 dB
    • Zero pop and click
    • I2C interface for volume control
    • Digital volume control range from -60 dB to +4 dB
    • Independent right and left channel shutdown control
    • Integrated high-efficiency step-down converter
    • Low software standby current: 5 μA max
    • Output-coupling capacitors removed
    • Thermal shutdown
    • Flip-chip package: 1.65 mm x 1.65 mm, 400 μm pitch, 16 bumps

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4621B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models