TS4657
Obsolete
Design Win
Single-supply digital audio line driver with 2.2 Vrms capacitor-less outputs

データシートをダウンロード

製品概要

概要

The TS4657 is a stereo DAC that integrates a high-performance audio line driver capable of generating a 2.2 Vrms output level from a single 3.0 to 5.5 V supply.

One single supply is sufficient for the digital and analog parts of the circuit, thus eliminating the need for external regulators.

The TS4657 is a low-power consumption device.

It features only 22 mW power dissipation at a 3.0 V power supply in full operation.

A 16-bit multi-bit sigma delta DAC is used, operating at 256xFs with oversampling digital interpolation filters. The digital audio data can be 16-to 24-bit long and sample rates from 32 to 48 kHz are supported.

The output stage signal is ground-referenced by using an internal self-generated negative power supply, and as such external bulky output coupling capacitors are not necessary.

The TS4657 is packaged in a small 4 x 4 mm QFN20 package, ideal for portable applications.

  • 機能一覧

    • Available in thin QFN20 4 mm x 4 mm package
    • Integrated structure to suppress pop and click noise
    • Internal negative power supply to ensure ground-referenced, capless outputs
    • 7.4 mA current consumption at VCC = 3.0 V, full operation
    • Single 3.0 to 5.5 V supply for DAC and line driver
    • 16- to 24-bit audio data format stereo DAC, 32 to 48 kHz sample rate
    • Audio line output: 2.2 Vrms for all VCC range
    • 95 dB SNR A-weighted at 48 kHz, VCC =5 V
    • No external capacitor needed for the negative power supply generation
    • I²S, right- or left-justified compatible digital audio interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4657

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models