TS4999
Obsolete
Design Win
2 x 2.8 W stereo class D audio power amplifier with selectable 3D effects

データシートをダウンロード

製品概要

概要

The TS4999 is a stereo fully-differential class D power amplifier. It can drive up to 1.35 W into a 8 load at 5 V per channel. The device has four different gain settings utilizing two discrete pins, G0 and G1.

Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 8 ms. 3D enhancement effects are selected through one digital input pin that allows more amazing stereo audio sound.

Two standby pins (active low) allow each channel to be switched off separately.

The TS4999 is available in a flip chip, 18-bump, lead-free package.

  • 機能一覧

    • Flip chip 18-bump lead-free package
    • Short-circuit and thermal shutdown protection
    • PSSR: 63 dB typical at 217 Hz.
    • Low current consumption
    • Operates from VCC = 2.4 to 5.5 V
    • Output power per channel: 2.8 W at 5 V into 4 with 10% THD+N or 0.7 W at 3.6 V into 8 with 1% THD+N max.
    • Dedicated standby mode active low/channel
    • Four gain setting steps: 3.5, 6, 9.5 and 12 dB
    • Fast start up phase: 7.8 ms
    • Selectable 3D sound effect

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4999

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models