JTS393
Obsolete
Design Win
Micropower CMOS dual voltage comparator

データシートをダウンロード

製品概要

概要

The JTS393 is a micro power CMOS dual voltage comparator with extremely low consumption of 9 μA typical per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower TS3702 (or JTS3702 in wafer version) with a push-pull CMOS output. Thus, response times remain similar to the LM393.

  • 機能一覧

    • Extremely low supply current: typically 9 μA per comparator
    • Wide single supply range: 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
    • Extremely low input bias current: 1 pA typical
    • Extremely low input offset currents: 1 pA typical
    • Input common-mode voltage range includes ground
    • High input impedance: 1012 Ω typical
    • Fast response time: 2.5 μs typical for 5 mV overdrive
    • Functionally compatible with bipolar LM393
    • Related products
      • See TS393 for plastic packaged version

EDA Symbols, Footprints and 3D Models

STMicroelectronics - JTS393

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models