L99MH92
Active
Design Win
Automotive quad and dual half-bridge pre-driver

データシートをダウンロード 購入

製品概要

概要

The L99MH94 and L99MH92 integrate respectively a quad and a dual half-bridge pre-driver dedicated to control up to eight and four N-channel MOSFETs.

It is intended for DC motor control applications such as automotive power seat control or other applications.

A 24-bit serial peripheral interface (SPI) is used for configuring and controlling the eight half-bridges or four H‑bridge. SPI status registers provide high-level diagnostic information such as supply voltage monitoring, the charge pump voltage monitoring, temperature warning and overtemperature shutdown.

Each gate driver monitors independently its external MOSFET drain-source voltage for fault conditions.

The L99MH94 / L99MH92 support indirect current measurement on external MOSFETs, allowing cost saving and lower system complexity, avoiding the usage of shunt resistors.

A more efficient gate current control of the external MOSFETs, called “three stages gate current”, decreases and optimizes electromagnetic interference (EMI).

Protection features (drain-source monitoring for short circuit detection, overtemperature warning and shutdown, timeout watchdog for MCU control, detailed off-state diagnostic via SPI) ensure the ASIL-B achievement according to ISO 26262 standard.

The L99MH94 is housed in VFQFN48L and VFQFN32L packages with an exposed pad, the L99MH92 is housed in a VFQFN32L package with exposed pad. These packages have wettable flanks for easy visual inspection of the solder joint.

  • 機能一覧

    • AEC-Q100 qualified
    • ISO26262 compliant, covering ASIL-B safety integrity level
    • Quad (L99MH94) and dual (L99MH92) half-bridge, or dual (L99MH94) and single (L99MH92) H-Bridge, pre-driver
    • Independent channel driver up to 4 (L99MH94) and 2 (L99MH92) high-side or 4 (L99MH94) and 2 (L99MH92) low-side
    • Driving logic permits any H-bridge configuration, pairing different half-bridges, using the internal gate drivers (GHx/SHx/GLx can be associated to any GHy/SHy/GLy)
    • Support logic level and standard level MOSFETs
    • Control of reverse battery protection MOSFET
    • Fully configurable half-bridge driver in case of fault occurrence
    • Generator mode for power trunk/tailgate applications
    • Supporting indirect current measurement of external MOSFETs
    • SPI configurable overvoltage threshold
    • Adaptive MOSFET gate control
      • Three steps gate control of external HS/LS
      • Improved electromagnetic emission
      • Programmable gate current up to 120 mA
      • Reduced switching losses in PWM mode
    • Vds monitoring
    • Low IQ (1.05 μA) in reset mode
    • High-side and low-side capable of protection and diagnosis
    • Two external diodes control, needed for assisting calibration of indirect current measurement, can be used for steady - temperature monitoring
    • Drain-source monitoring for short circuit detection
    • Overtemperature warning and shutdown
    • Timeout watchdog for MCU control
    • Detailed off-state diagnostic (open load, short circuit to battery or short circuit to GND) via SPI
    • Three PWM inputs
      • High-side and low-side PWM capable
      • Active freewheeling
      • Up to 50 kHz PWM frequency
    • Out-of-frame serial peripheral interface (SPI), 24 bits
    • QFN package with wettable flanks
    • Green product (RoHS compliant)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99MH92

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
L99MH92Q5-TR
Active
VFQFN 5X5X0.9 32+4L WETT. FLANKS Automotive Safety Ecopack2 - -

L99MH92Q5-TR

Package:

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Material Declaration**:

Marketing Status

Active

Package

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99MH92Q5-TR

販売代理店在庫 L99MH92Q5-TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

L99MH92Q5-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99MH92Q5-TR

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。