TS391H
Obsolete
Design Win
High temperature, low power, single voltage comparator

データシートをダウンロード

製品概要

概要

The TS391H is a low power voltage comparator designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.

This comparator also has a unique characteristic in that the input common-mode voltage range includes ground even though operated from a single power supply voltage.

  • 機能一覧

    • Wide single supply voltage range or dual supplies +2 V to +36 V or ±1 V to ±18 V
    • Very low supply current (0.2 mA) independent of supply voltage (1 mW/comparator at +5 V)
    • Low input bias current: 25 nA typ.
    • Low input offset current: ±5 nA typ.
    • Low input offset voltage: ±1 mV typ.
    • Input common-mode voltage range includes ground
    • Low output saturation voltage: 250 mV typ. (Io = 4 mA)
    • Differential input voltage range equal to the supply voltage
    • TTL, DTL, ECL, CMOS compatible outputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS391H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models