製品概要
概要
The HFDA90P is a new STMicroelectronics class-D audio amplifier, specifically designed for automotive applications in the latest BCD technology.
The HFDA90P integrates advanced solutions for an excellent GSM noise immunity combined with the advantages of 2 MHz switching PWM class-D output stages. This configuration allows outstanding audio performance while designing a compact and inexpensive application.
The HFDA90P supports wide band applications up to 40 kHz, with extremely low level of noise and low THD.
Moreover, it features a broad diagnostics matrix, to support the most demanding OEM requirements in terms of speaker control and system robustness/reliability. The HFDA90P supports start/stop cranking down to 4.5 V and is housed in a very compact and thin LQFP48L 7x7x1.4 mm package, making it suitable for any level of automotive application.
-
機能一覧
- AEC-Q100 qualified
- Supply operating range: 4.5 V–18 V
- EMI compliance evaluated according to CISPR25
- Class-D BTL outputs
- Integrated 112 dB D/A conversion
- Battery load dump compatible (40 V)
- Reduced size and cost of output LC thanks to 2 MHz switching PWM
- I2S and TDM digital input (up to 16 channels TDM)
- Selectable input sample rate frequency (44.1/48/96/192 kHz)
- Multiple load configurations:
- Able to drive 4 Ω and 2 Ω speaker loads
- Able to drive low impedance load up to 1 Ω in parallel mode
- MOSFET power outputs allowing high output power capability:
- Typ. 4x29 W on 4 Ω at 14.4 V, 1 kHz, THD = 10%
- Typ. 4x22.5 W on 4 Ω at 14.4 V, 1 kHz, THD = 1%
- Typ. 4x47.5 W on 2 Ω at 14.4 V, 1 kHz, THD = 10%
- Typ. 4x35.5 W on 2 Ω at 14.4 V, 1 kHz, THD = 1%
- Outstanding audio performances
- THD 0.015% typ. at 1 W 1 kHz on 4 Ω loads
- Output noise 27 μV typ. A-weighted
- Crosstalk 100 dB typ. at 1 W 1 kHz on 4 Ω loads
- PSRR 80 dB typ. at 1 W 1 kHz on 4 Ω loads
- Fast turn-on and very low latency for high-speed audio processing applications
- Very low latency for noise cancelling application
- I²C full configurability with channel independent mute/play/gain selection/diagnostic
- 4 I²C addresses
- Full diagnostic matrix with info available both on I²C and CD/DIAG pin:
- 4 thermal warnings
- Independent by-channel DC and AC load detection diagnostic with selectable threshold
- Startup diagnostic for shorts to VCC/GND
- OCP protection with configurable OCP limit (2 selectable)
- Input offset detector
- DAM (digital admittance meter)
- Free-running diagnostics
Output current offset detector DC/AC diagnostic Including open-load in play detection DAM
- Load current monitor
- Parallel mode
- MOSFET power outputs in parallel mode allowing high output power capability:
- Typ. 2x91 W on 2 Ω at 18 V, 1 kHz, THD = 10%
- Typ. 2x71 W on 2 Ω at 18 V, 1 kHz, THD = 1%
- Typ. 2x120 W on 1 Ω at 16 V, 1 kHz, THD = 10%
- Typ. 2x87 W/1 Ω at 16 V, 1 kHz, THD = 1%
- Synchronization output pin
- Immune to pop/tick noise at turn on/off, battery variations, during diagnostic
- Legacy (backup mode without I²C control)
- Integrated short circuit protections
- ESD integrated protections (2 kV HBM, 500 V / 750 V corner CDM)
- LQFP48L exposed pad up package
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| HFDA90P-F2T | Active 交換品交換品 | LQFP 7X7 48L EXPOSED PAD UP | Automotive | Ecopack2 | - | - | |
| HFDA90P-F2Y | Active 交換品交換品 | LQFP 7X7 48L EXPOSED PAD UP | Automotive | Ecopack2 | - | - | |
HFDA90P-F2T
Package:
LQFP 7X7 48L EXPOSED PAD UPMaterial Declaration**:
HFDA90P-F2Y
Package:
LQFP 7X7 48L EXPOSED PAD UPMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 最小 | 最大 | |||||||||||||
| HFDA90P-F2Y | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | |||||||||||
| HFDA90P-F2T | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | |||||||||||
HFDA90P-F2Y Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
HFDA90P-F2T Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。