74V1T66
Obsolete
Design Win
Single Bilateral Switch

データシートをダウンロード

製品概要

概要

The 74V1T66 is an advanced high-speed CMOS SINGLE BILATERAL SWITCH fabricated in silicon gate C2MOS technology. It achieves high speed propagation delay and VERY LOW ON resistances while maintaining true CMOS low power consumption. This bilateral switch handles rail to rail analog and digital signals that may vary across the full power supply range (from GND to VCC).

The C input is provided to control the switch and it's compatible with standard TTL output; the switch is ON (port I/O is connected to Port O/I) when the C input is held high and OFF (high impedance state exists between the two ports) when C is held low. It can be used in many application as Battery Powered System, Test Equipment. It's available in the commercial and extended temperature range in SOT23-5L and SOT323-5L package.

All inputs and output are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • 機能一覧

    • IMPROVED LATCH-UP IMMUNITY
    • OPERATING VOLTAGE RANGE: VCC(OPR) = 4.5V to 5.5V\t
    • HIGH SPEED: tPD = 0.3ns (TYP.) at VCC = 5V\t
    • LOW \"ON\" RESISTANCE: RON = 6.5 (TYP.) AT VCC = 5V, II/O = 1mA
    • LOW POWER DISSIPATION: ICC = 1µA(MAX.) at TA = 25°C\t
    • COMPATIBLE WITH TTL OUTPUTS ON CONTROL PIN: VIH= 2V (MIN), VIL= 0.8V (MAX)\t
    • SINE WAVE DISTORTION: 0.04% AT VCC = 5V, f = 1KHz\t

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 74V1T66

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models