HCF4001
Obsolete
Design Win
Quad 2-Input NOR Gate

データシートをダウンロード

製品概要

概要

The HCF4001B is a monolithic integrated circuit fabricated in Metal Oxide Semiconductor technology available in DIP and SOP packages.

The HCF4001B QUAD 2-INPUT NOR GATE provides the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

  • 機能一覧

    • 100% TESTED FOR QUIESCENT CURRENT
    • INPUT LEAKAGE CURRENT II = 100nA (MAX) AT VDD = 18V TA = 25˚C\t
    • PROPAGATION DELAY TIME: tPD = 50ns (TYP.) at VDD = 10V CL = 50pF
    • STANDARDIZED SYMMETRICAL OUTPUT CHARACTERISTICS
    • BUFFERED INPUTS AND OUTPUTS
    • 5V, 10V AND 15V PARAMETRIC RATINGS
    • QUIESCENT CURRENT SPECIFIED UP TO 20V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HCF4001

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models