M41TC8025
Obsolete
Design Win
Highly accurate, temperature-compensated serial real-time clock (RTC) with embedded crystal

データシートをダウンロード

製品概要

概要

The M41TC8025 is a serial I2C real-time clock (RTC) incorporating temperature compensation to maintain accurate timekeeping over the extended temperature range of -45 to +70 °C or the industrial temperature range of -40 to +85 °C. In addition to providing date and time (seconds, minutes, hours, day-of-week, date (day of month), month and year), the device also provides an alarm function, fixed-cycle timer, time update interrupt and programmable frequency outputs (1 Hz, 1 KHz and 32 KHz).

The M41TC8025 is provided in a 200-mil, 14-pin SOIC package.

  • 機能一覧

    • Embedded high-stability 32 KHz DTCXO
    • Accuracy: ±3.8 ppm max from 0 to 50°C
    • Supply voltage: 1.6 to 5.5 V
    • Current: 0.8 μA typical at 3.0 V
    • 400 kHz I2C interface
    • Time-of-day alarm (with interrupt)
    • Fixed-cycle timer interrupt function
    • Time update interrupt function
    • Programmable frequency output: 1 Hz, 1 KHz and 32 KHz
    • Registers for seconds, minutes, hours, day-of-week, date (day of month), month and year with automatic leap year compensation
    • Programmable temperature compensation intervals: 0.5 s, 2 s (default), 10 s, 30 s

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M41TC8025

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models