M48T128Y
Obsolete
Design Win
TIMEKEEPER SRAM

データシートをダウンロード

製品概要

概要

The M48T128Y TIMEKEEPER®RAM is a 128 Kb x 8 non-volatile static RAM and real-time clock. The special DIP package provides a fully integrated battery-backed memory and real-time clock solution. The M48T128Y directly replaces industry standard 128 Kb x 8 SRAM.

It also provides the non-volatility of Flash without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed. The 32-pin, 600 mil DIP hybrid houses a controller chip, SRAM, quartz crystal, and a long-life lithium button cell in a single package.

  • 機能一覧

    • Integrated, ultra low power SRAM, real-time clock, power-fail control circuit, battery, and crystal
    • BCD coded year, month, day, date, hours, minutes, and seconds
    • Automatic power-fail chip deselect and WRITE protection
    • WRITE protect voltage VCC= 4.5 to 5.5 V; 4.1 V ≤ VPFD≤ 4.5 V (VPFD= power-fail deselect voltage)
    • Conventional SRAM operation; unlimited WRITE cycles
    • Software-controlled clock calibration for high accuracy applications
    • 10 years of data retention and clock operation in the absence of power
    • Self-contained battery and crystal in the DIP package
    • Pin and function compatible with JEDEC standard 128 K x 8 SRAMs
    • RoHS compliant
      • Lead-free second level interconnect

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M48T128Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models