製品概要
概要
The TSA1203 is a new generation high-speed, dual-channel analog-to-digital converter implemented in a mainstream 0.25µm CMOS technology that offers high performance and very low power consumption.
The TSA1203 is specifically designed for applications requiring a very low noise floor, high SFDR and good insulation between channels. It is based on a pipeline structure and digital error correction to provide high static linearity at FS= 40 Msps, and Fin= 10 MHz.
Each channel has an integrated voltage reference to simplify the design and minimize external components. It is nevertheless possible to use the circuit with external references.
The ADC binary word outputs are multiplexed in a common bus with a small number of pins. A tri-state capability is available for the outputs, allowing chip selection. The inputs of the ADC must be differentially driven.
The TSA1203 is available in extended temperature range (-40°C to +85°C), in a small 48-pin TQFP package.
-
機能一覧
- Dual simultaneous sample and hold inputs
- Common clocking between channels
- Built-in reference voltage with external bias capability
- Low power consumption: 215 mW@40 Msps
- Independent supply for CMOS output stage with 2.5 V/3.3 V capability
- Single supply voltage: 2.5 V
- 1GHz analog bandwidth track-and-hold
- Multiplexed binary word outputs
- SFDR = -75 dBc @ Fin= 10 MHz