製品概要
概要
The model-based design hardware support package (HSP) enables the development of embedded applications targeting Stellar E/P/G microcontrollers within the Simulink® environment. The delivery provides high-level Simulink® components for peripheral configuration and code generation, hardware configuration modules for code generation targeting Stellar E/P/G MCUs. It also includes tools to deploy and debug directly on evaluation boards using SEGGER or ST environments. HSP allows developers to configure microcontroller IPs, generate optimized C code, run PIL and external mode sessions, build multicore applications with separate binaries, and rapidly deploy and test applications on hardware. This package supports evaluation and development for SR5E1x devices and integrates with MATLAB®/Simulink® R2024b and the embedded Coder™ toolchain from partner MathWorks®.
-
機能一覧
- Designed for automotive applications
- General
- Support for SR5E1x
- PIL (processor-in-the-loop) support for performance and execution-time analysis
- Monitor and tune (external mode) for real-time parameter tuning from Simulink®
- Multicore support with independent code generation for core0 and core1 with NEON options
- Automatic embedded C code generation based on StellarSDK libraries
- Simulink® blocksets for SR5E1x and device configuration modules
- Deployment and debugging utilities supporting SEGGER J-Link, Ozone, and StellarStudio
- Supported drivers and Simulink® libraries
- I/O
- MCU (configured via model configuration parameters)
- SDADC
- SARADC
- SIUL2
- PWM (GTM)
- UART
- SPIQ
- CAN
- COMP
- DAC
- EXTI
- HRTIM
- I2C
- TIM
- LIN
- SENT
- MSC
- Compiler and tool support
- MATLAB® and Simulink® R2024b
- Embedded coder, MATLAB® Coder™, Simulink® Coder™
- Arm® Cortex®-R embedded coder support
- Debug: SEGGER Ozone, StellarStudio 8.0
- Windows 10/11