STM32CubeWiSEot
Active
Design Win
Graphical user interface to interact with the STM32 Wireless devices and evaluate their Open Thread capabilities

ソフトウェア入手 Download databrief

製品概要

概要

The STM32CubeWiSE – OpenThread Explorer (STM32CubeWiSEot) is a software package which consists of a graphical user interface (GUI) PC application that allows to evaluate the OpenThread protocol stack.

The tool “Commands” tab allows to display a dynamic list of OpenThread standardized commands, to select each supported command with related parameters and to send it to the connected STM32 device supporting OpenThread protocol technology. Further, the “Scripts” tab allows to launch a script stored in a text file, The scripts contain a set of commands which are sent in sequence to the connected STM32 device supporting OpenThread protocol technology.

The “Network Explorer” tab allows users to explore and graphically display the network to which a specific device is connected. Users can also load a specific image to use as the background in the display area where the network nodes are placed.

A set of example scripts is also provided to target some specific basic test scenarios.

  • 機能一覧

    • Easy-to-use graphical user interface allowing the evaluation of OpenThread technology
    • Supported features
      • Commands
      • Scripts
      • Network Explorer
    • PC-based application
    • Example scripts

ソフトウェア入手