STiH246
Obsolete
Design Win
Advanced STB decoder with integrated dual silicon tuner and dual DVB-S2 demodulator

Download databrief

製品概要

概要

The STiH246 is a new, advanced decoding SoC targeted at next generation HD STBs. STiH246 is ideally suited to satellite, and hybrid (satellite + IP, terrestrial) networks. The STiH246 integrates in a single IC, dual tuner, dual DVB-S2 demodulator, multi-stream transport demux, an ST40 applications CPU, A/V decoding, video processing, graphics and display composition, advanced security, STB peripherals, A/V DACs, HDMI, digital A/V outputs, dual USB ports, e-SATA port and Ethernet MAC controller.

  • 機能一覧

    • Dual-channel silicon tuner, with 4 x 2 RF switch matrix
    • Integrated dual DVB-S2 demodulator
    • Dual multi-standard demodulation (DVB-S, DirecTV™ legacy and DVB-S2)
    • Advanced high-definition video decoding (H264/VC-1/MPEG2)
    • Advanced standard-definition video decoding (H264/VC-1/MPEG2/AVS)
    • Advanced multi-channel audio decoding (MPEG 1, 2, MP 3, DD/DD+, AAC/AAC+, and WMA9/WMA9pro)
    • Linux, Windows CE® and OS21 compatible ST40 applications CPU
    • 16/32-bit DDR1/DDR2 compatible LMI
    • Multi-stream, DVR capable transport stream processing
    • Extensive connectivity (dual USB 2.0 hosts, e-SATA, Ethernet MAC/MII/RMII, and PCI)
    • Advanced security and DRM support including SVP, VGS, MS-DRM, MSTV and DTCP-IP
    • 2 DiSEqC™ 2 x 22 KHz interfaces
    • Bit error rate monitoring and reporting
    • 2 spare TS inputs (one can be output) for other demodulators or DVB-CI transport interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH246

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models