製品概要
概要
The STV6437B is a fully integrated solution for filtering and buffering standard- and high-definition signals, and buffering stereo audio signals from the MPEG decoder of a digital receiver, Blu-ray or DVD player, or iDTV plug-in.
The STV6437B is an assortment of switches and low-pass filters (three HD/SD filters and one SD filter) with output buffers and a dual audio amplifier that operates with either differential or single-ended inputs.
-
機能一覧
- I2C bus control
- Video section:
- Selectable 7-MHz/30-MHz, low-pass filters, plus bypass, on three encoder video inputs
- 7-MHz low-pass filters on six encoder video inputs
- DC-coupled inputs
- Each output is capable of driving an AC- or DC-coupled, 150-Ω video load at 3 V pp and CVBS output can drive a dual 75-Ω video load
- Selectable gain of 6 or 12 dB for each channel
- Selective video output muting
- Audio section:
- Stereo sound capability
- Differential or single-ended audio inputs
- Audio outputs drive 2-kΩ loads at 3 V RMS
- Selectable audio gain of 0 to 28 dB
- Audio output muting
- 9 V to 12 V single supply operation
- Click-noise suppression management
- Pop-noise suppression management
- Low power mode
- Audio/video standby function
- Applications
- Set-top boxes (IP, cable, satellite, terrestrial)
- Integrated digital TV plug-in
- Blu-ray and DVD players