製品概要
概要
This evaluation board is designed to aid in the evaluation of the TSH173, a single supply triple video buffer featuring an internal gain of 6 dB and an internal low pass filter with an 8.2 MHz cut-off frequency for each channel, in compliance with standard-definition requirements for video line interfaces.
-
機能一覧
- Each output can drive AC- or DC-coupled 150
loads - Very low harmonic distortion
- 4.5 V to 5.5 V single supply operation
- 3 channels with 6 dB gain buffer
- R-G-B, Y-Pb-Pr, Y-C-CVBS driving
- 3 internal input DC level shifter
- 3 video reconstruction filters for SD (standarddefinition)
- Each output can drive AC- or DC-coupled 150
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |