製品概要
概要
Quick reference application-specific examples based on MEMS sensors for industrial and medical segments. Demonstrate various sensor features, sensor configurations, low-power motion wake-up modes, sensor data change detection functionality, low-power magnetic wake-up, pressure sensor and altimetry applications, personal healthcare applications, out-of-the-box evaluation examples, etc.
This platform provides full tools integration to import, build and run examples on sensor evaluation boards kitted with various NXP’s MCX MCU boards. Comes with getting started instructions to bring up the demo examples to improve ease-of-use. The application-specific examples are supported with a toolchain called MCUXpresso-IDE from NXP and VS Code with MCUXpresso Plugin from NXP.
-
機能一覧
- Ready-to-use application-specific examples using MEMS industrial and medical sensors
- Support for following sensors:
- FXLS8974CF
- FXLS8964AF
- FXLS8967AF
- FXLS8971CF
- FXLS8961AF
- NMH1000
- MPL3115A2S
- Demo applications with getting started instructions
- Tools integration for easy import, build, and run
- Available through application code hub GitHub